JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 6337.3 Adjustable Clamping Levers Push to Disengage

Photo

GN 6337.3 Adjustable Clamping Levers, with Threaded Insert, Steel Type: M - Straight lever
Type: M - Straight lever
GN 6337.3 Adjustable Clamping Levers, with Threaded Insert, Steel Type: M - Straight lever GN 6337.3 Adjustable Clamping Levers, with Threaded Insert, Steel Type: N - Angled lever

Product description

Information

Adjustable clamping levers GN 6337.3 have proved to be ideal whenever parts have to be clamped in a confined space or a particular lever position is required. The insert is connected with the lever via serrations in the ball bore which can be disengaged.

Pushing the lever down, disengages the serrations and the lever can be swivelled to the ideal clamping position. Engagement is achieved by releasing the lever.

Should a rotation of 360° not be possible, the insert can be lightly screwed in (after the lever is disengaged) via a slot in the knurled screw.

Specification

Steel
Blackened


Ball knobs DIN 319
Plastic, Duroplast
Black, shiny finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 6337.3 Adjustable Clamping Levers, with Threaded Insert, Steel sketch

Article options / Table

Type

MStraight lever
NAngled lever
Show / Hide columns
d1d2d3d4d6h1h2h3l2l3t
min.
20M 6M 813,5208,525846747012
25M 8M 1016251129858938715
28M 10M 1219301333,510,570,511610918

Build & Price

Open 3D configurator
Specifications

Diameter d1
Connection thread d2
Type


Selected Part (How to order)

Total (net)
11,09
plus VAT 2,11 €
gross 13,20 €
In stock
Weight: 0,061 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.