DIN 6337 Ball Levers Steel, Blackened

Ball Levers DIN 6337: Steel, Blackened
Type: N - Angled lever with threaded bore

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Hide technical drawing
DIN 6337 Ball Levers, Steel sketch

Article options / Table

Type

LAngled lever with plain bore
NAngled lever with threaded bore
Show / Hide columns
l1d1
Thread
d2 H7
Bore
bd3d4d5d6h ≈l2
63M 8B 8121612,52083360
80M 10B 1014,520162094076
100M 12B 1218,5252025115095
125M 16B 16243225321563119
160M 20B 20304031401880152

Build & Price

Handle length l1
Connection thread d1
Coupling hole d2
Type


Handle length l1
Connection thread d1
Coupling hole d2
Type


Selected Part (How to order)

Total (net)
6,74
plus VAT 1,28 €
gross 8,02 €
In stock
Weight: 0,032 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

DIN 6337-63-M8-NDIN 6337-63-B8-LDIN 6337-80-M10-NDIN 6337-80-B10-LDIN 6337-100-M12-NDIN 6337-100-B12-LDIN 6337-125-M16-NDIN 6337-125-B16-LDIN 6337-160-M20-NDIN 6337-160-B20-L

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.