JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 650.1 Oil Level Indicators

Photo

GN 650.1 Oil Level Indicators, Plastic / Stainless Steel Screw Type: B - With thermometer
ELESA original design
code: HCX.INOX
Type: B - With thermometer
GN 650.1 Oil Level Indicators, Plastic / Stainless Steel Screw Type: B - With thermometer GN 650.1 Oil Level Indicators, Plastic / Stainless Steel Screw Type: A - Without thermometer
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

A special feature of oil level indicators GN 650.1 is that the liquid level is visible even from the side.

The polyamide body consists of two parts which are ultrasonically welded together. The oil level indicators are individually air pressure tested for leaks at 3 bar.

Oil level indicators GN 650.1 can also be used on tanks which are pressurised. Pressure test results regarding resistance under pressure are available.

As a contrast screen, a white lacquered aluminium strip is used which shows marking lines or temperature scale. The scale is placed behind and outside the liquid column as a protective measure.

The shape of the oil level indicators offers a magnifying effect which makes the scale easily legible.

Specification

Body
Plastic
Crystal-clear Polyamide (PA 6-T)

  • Ageing resistant
  • High mechanical strength
  • Temperature restistant up to 90 °C
  • Solvent resistant,
    but not suitable for alcohol
  • Avoid contact with hot water

Reflector
Aluminum

  • White lacquered
  • With two black marking lines / scale

O-rings
Rubber FPM(Viton®)


Set screw
Stainless steel AISI 303


Hexagon nut, serrated lock washer
Stainless steel AISI 304


RoHS

On request

Oil level indicators GN 650.1 (BW)
suitable for hot water

Technical drawing

3D
Hide technical drawing
GN 650.1 Oil Level Indicators, Plastic / Stainless Steel Screw sketch

Article options / Table

Type

AWithout thermometer
BWith thermometer
Show / Hide columns
l1dbl2l3l4l5l6l7s
max. Wall thickness
Thermometer scale
°C

°F
76M 102721401061815161220 - 10068 - 210
127M 12312380161231717120 - 10032 - 210
254M 123521203290261818120 - 10032 - 210

Build & Price

Open 3D configurator
Distance of the screws l1
Type


Assembly instruction

Drawing mounting information GN 650

The assembly of the oil level indicators GN 650.1 is very easy and economical. You need two drillings Ø 10,5 and/or Ø 12,5 mm in the distance l1 in the container wall. The oil level indicator can also be installed directly i.e. without nut, if the container wall has a fitting thread.
All individual parts necessary for the assembly are provided: set screws with the drillings for oil, hexagon nuts, O-rings and serrated lock washers for safe guard. For perfect sealing by the O-rings the screws should not be too strongly tightened (max. 12 Nm). Recommended roughness of the sealing surface RA = 3 μm.

Selected Part (How to order)

Total (net)
40,85
plus VAT 7,76 €
gross 48,61 €
In stock
ELESA Code: 11348-R
Description: HCX.76/T-AR-SST-M10
Weight: 0,092 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90261029
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.