JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 134.1 Two-Way Linear Actuator Connectors Aluminum, Multi Part Asssembly, for One-Axis system

Photo

GN 134.1 Two-Way Linear Actuator Connectors, Aluminum, Multi Part Asssembly, for One-Axis system
GN 134.1 Two-Way Linear Actuator Connectors, Aluminum, Multi Part Asssembly, for One-Axis system GN 134.1 Two-Way Linear Actuator Connectors, Aluminum, Multi Part Asssembly, for One-Axis system GN 134.1 Two-Way Linear Actuator Connectors, Aluminum, Multi Part Asssembly, for One-Axis system

Product description

Information

Two-way linear actuator connectors GN 134.1 are based on two-way connector clamps. The additionally provided mounting holes are used to connect to the drive key of a linear actuator.

The mounting holes d3 for the drive key are always located in the bore d1 or the square s1 in the one-axis system. Centering bushings in the through-hole eliminate the axial clearance. The width of the s1 square is dimensionally aligned with the play of the square linear actuators.

The clamping squares s2 are supplied not machined in the one-axis design.

For quick clamping without tools, the socket cap screws can be replaced by the adjustable hand levers GN 911 listed in the table as accessories.

Specification

Aluminum
Powder coated
Black, RAL 9005, textured finishSS


Socket cap screws DIN 912
Stainless steel AISI 304


Hex nuts DIN 985
Stainless steel AISI 304
Self-locking via polyamide ring


RoHS

Technical drawing

3D
Hide technical drawing
GN 134.1 Two-Way Linear Actuator Connectors, Aluminum, Multi Part Asssembly, for One-Axis system sketch

Article options / Table

Identification no.

2With 4 stainless steel socket cap screws DIN 912
Show / Hide columns
d1 - d2
Bore - Bore
d1 - s2
Bore - Square
s1 - s2
Square - Square
k
Clamping
length
d3
Mounting
screws on the
drive key
l1l2mz
Screw
locations
Accessory
recom. hand lever
GN 911 for
 z
l3
B30-B30B30-V30V30-V3050M 479,56833,5M8-3063 | 78
B30-B30B30-V30V30-V3060M 41097950M8-5063 | 78
B40-B40B40-V40V40-V4060M 51097950M8-5063 | 78
B40-B40B40-V40V40-V4076M 51259855M10-5078 | 92
B50-B50B50-V50V50-V5076M 61259855M10-5078 | 92

Build & Price

Open 3D configurator
Bore d1 - Bore d2
Bore d1 - Square s2
Square s1 - Square  s2
Clamping length
Identification no.

Finish
S

Selected Part (How to order)

Total (net)
54,99
plus VAT 10,45 €
gross 65,44 €
In stock
incl. material surcharge: 1,57 €
The material surcharge is already included in the price.
Weight: 0,326 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
76090000