JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 2278 Bull´s Eye Spirit Levels for Insertion into Bore Holes

Photo

GN 2278 Bull´s Eye Spirit Levels, for Insertion into Bore Holes Material / Finish: ALS - Anodized black
Material / Finish: ALS - Anodized black
GN 2278 Bull´s Eye Spirit Levels, for Insertion into Bore Holes Material / Finish: ALS - Anodized black GN 2278 Bull´s Eye Spirit Levels, for Insertion into Bore Holes Material / Finish: ALN - Anodized, natural color

Product description

Information

Bull´s eye spirit levels GN 2278 are used to check the horizontal position of jigs, machines, devices, appliances and instruments.

The housing is grooved at its lower diameter d3, making it easier to mount in place, e. g. by gluing.

The spirit levels are aligned in relation to the reference or contact surface, so that the bubble is located inside the marking ring once the horizontal position of the contact surface is reached.

Specification

Housing
Aluminum
Anodized, natural colorALNALN
Anodized blackALSALS


Spirit level element
Glass plastic body
Filling
Colorless-transparentK


Casting compound
Mineral-based


RoHS

On request

Filling, green-transparent
Other sensitivities
Housing in brass or stainless steel

Technical drawing

3D
Hide technical drawing
GN 2278 Bull´s Eye Spirit Levels, for Insertion into Bore Holes sketch

Article options / Table

Sensitivity

30Angle minutes, bubble move by 2 mm
Show / Hide columns
d1d2d3 -0,2h1h2
201218108
251420129
3020281310

Build & Price

Open 3D configurator
Material / Finish
ALN
ALS
Diameter d1
Filling

Sensitivity

Selected Part (How to order)

Total (net)
7,86
plus VAT 1,49 €
gross 9,35 €
In stock
Weight: 0,004 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90319000