JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 269 Stainless Steel Cranked Handles

Photo

GN 269 Stainless Steel Cranked Handles Bohrung: V - With square
Bohrung: V - With square
GN 269 Stainless Steel Cranked Handles Bohrung: V - With square GN 269 Stainless Steel Cranked Handles Bohrung: B - Bore
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

Stainless steel cranked handles GN 269 have been designed to comply with stringent hygiene requirements.

The cylindrical handles are made of thermoset material which in general provides good stability when exposed to chemicals.

Specification

Body
Stainless steel precision casting
AISI CF-8
Contact face of hub machined


Revolving handles
Similar to GN 598.1

  • Plastic (Duroplast PF)
    Black, shiny finish
  • Spindle
    Stainless steel AISI 304

RoHS

On request

Stainless steel cranked handle with retractable handle GN 798.5

Technical drawing

3D
Hide technical drawing
GN 269 Stainless Steel Cranked Handles sketch

Article options / Table

Show / Hide columns
Length ld1 H9
Bore
H11
Square
d2h1h2h3h4Ø
Handle
80B 10V 10222215,46,64518
100B 12V 12262617,78,35521
125B 14V 14282818,89,27123
160B 17V 17323222,69,47123
200B 19V 193838289,47123

Build & Price

Open 3D configurator
Length l
Bore d1
Square s

GN 110 Cross holes (special order)

GN 110 Zeichnung
Show / Hide columns
d1 H7
H11
d1 H7
H11
d2 H11d3Length l
Standard version
Length l
Handwheels DIN 950 / GN 949
to Ø 250
672,5M 34,5-
893M 55,54,5
10113M 55,54,5
12134M 66,55,5
14154M 66,55,5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft consists very often of a cross pin or a grub screw.
As a result the user is faced with relatively high costs since cross holes on operating elements are in general not readily available.
Components with cross holes to GN 110 are not only offered at very competitive prices but they also save the manufacturer unnecessary drawing work. The geometrical form of some of the operating elements, however, does not lend itself to modification to this particular standard.
The pin hole d2 H11 is drilled to suit drive spring pins.

The cross hole GN 110 is to be ordered as a separate item in shopping cart step 1 under note.
How to order: Handwheel DIN 950-GG-160-B14-A with cross hole GN 110-QE

Cross holes GN 110

Selected Part (How to order)

Total (net)
27,36
plus VAT 5,20 €
gross 32,56 €
In stock
incl. material surcharge: 0,56 €
The material surcharge is already included in the price.
Weight: 0,123 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

recently clicked

Show all standards