JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 472.3 Cranked Handles with Retractable Handle Aluminum, Retractable Mechanism Steel

Photo

GN 472.3 Cranked Handles with Retractable Handle, Aluminum, Retractable Mechanism Steel Color: SW - Black, RAL 9005, textured finish
Color: SW - Black, RAL 9005, textured finish
GN 472.3 Cranked Handles with Retractable Handle, Aluminum, Retractable Mechanism Steel Color: SW - Black, RAL 9005, textured finish GN 472.3 Cranked Handles with Retractable Handle, Aluminum, Retractable Mechanism Steel Color: SR - Silver, RAL 9006, textured finish

Product description

Information

The handle of the cranked handles with retractable handle GN 472.3 is locked in a tapered bore in the operating position.

For tilting, the handle must first be pulled out of the taper in axial direction.

A pressure spring holds the handle in both end positions. When folded out, it automatically re-engages.

Specification

Body
Aluminum

  • Powder coated
    Black, RAL 9005, textured finishSWSW
    Silver, RAL 9006, textured finishSRSR
  • Contact face of hub machined

Cover
Plastic
Light gray


Retractable handles GN 798.3

  • Plastic, Technopolymer
    Black, matte finish
  • Retractable mechanism
    Steel, blackened

RoHS

Technical drawing

3D
Hide technical drawing
GN 472.3 Cranked Handles with Retractable Handle, Aluminum, Retractable Mechanism Steel sketch

Article options / Table

Show / Hide columns
Length ld1  H7
Bore
H11
Square
d2d3h1h2 ≈h3h4h5 ≈Ø
Handle
80B 10V 10233019,5425,54,34316
100B 12V 1226,73523,55,529,54,257,518
125B 14V 14283730,510,536,54,276,524

Build & Price

Open 3D configurator
Cranked handle length Länge l
Square s
Bore d1
Color
SR
SW

GN 110 Cross holes (special order)

GN 110 Zeichnung
Show / Hide columns
d1 H7
H11
d1 H7
H11
d2 H11d3Length l
Standard version
Length l
Handwheels DIN 950 / GN 949
to Ø 250
672,5M 34,5-
893M 55,54,5
10113M 55,54,5
12134M 66,55,5
14154M 66,55,5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft consists very often of a cross pin or a grub screw.
As a result the user is faced with relatively high costs since cross holes on operating elements are in general not readily available.
Components with cross holes to GN 110 are not only offered at very competitive prices but they also save the manufacturer unnecessary drawing work. The geometrical form of some of the operating elements, however, does not lend itself to modification to this particular standard.
The pin hole d2 H11 is drilled to suit drive spring pins.

The cross hole GN 110 is to be ordered as a separate item in shopping cart step 1 under note.
How to order: Handwheel DIN 950-GG-160-B14-A with cross hole GN 110-QE

Cross holes GN 110

Selected Part (How to order)

Total (net)
24,25
plus VAT 4,61 €
gross 28,86 €
In stock
incl. material surcharge: 0,13 €
The material surcharge is already included in the price.
Weight: 0,131 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090