JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 481 Edge Handles Handle Profile Aluminum, End Pieces Zinc Die Casting

Photo

GN 481 Edge Handles, Aluminum / Zinc Die Casting Finish: SW - Black, RAL 9005, textured finish
Finish: SW - Black, RAL 9005, textured finish
GN 481 Edge Handles, Aluminum / Zinc Die Casting Finish: SW - Black, RAL 9005, textured finish GN 481 Edge Handles, Aluminum / Zinc Die Casting Finish: EL - Anodized, natural color

Product description

Information

Edge handles GN 481 are particularly compact and are used, for example, on the side of monitor housings as a handling aid or generally to protect the edges of housings.

Tolerance compensation of 1 mm per end piece simplifies installation. The two end pieces are mounted to the handle profile with self-tapping countersunk screws so they can be screwed back on after adjusting the length of the handle without requiring readjustment. This allows the length of the housing to be adapted to any desired size.

Specification

Handle profile
Aluminum

  • Black, RAL 9005, textured finishSWSW
  • Anodized, natural colorELEL

End pieces
Zinc die casting
Powder coated
Black, RAL 9005, textured finish


Countersunk screws
Steel

  • Self tapping, with internal hexalobular
  • Black, zinc plated

RoHS

On request

  • Other lengths l1
  • Other finishes

Technical drawing

3D
Hide technical drawing
GN 481 Edge Handles, Aluminum / Zinc Die Casting sketch

Article options / Table

Show / Hide columns
d1 -0,5l1a1a2d2h1h2 -0,1l2
301001893234,514,5106
302001893234,514,5206
303001893234,514,5306
304001893234,514,5406
305001893234,514,5506

Build & Price

Open 3D configurator
Handle diameter d1
Length l1
Finish
EL
SW

Mounting information

Sketch GN 481 installation

In order to align the edge handle with theedge of the cabinet (tolerance l1 + 2 mm), the end caps should, to start with, only be loosely fitted.

The mounting is carried out in two steps as follows:

  1. Fit the end caps firmly to the cabinet.

  2. Fix the extrusion axially by using the countersunk screws.

Selected Part (How to order)

Total (net)
8,57
plus VAT 1,63 €
gross 10,20 €
In stock
incl. material surcharge: 0,24 €
The material surcharge is already included in the price.
Weight: 0,095 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
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
GN 481-30-100-SWGN 481-30-100-ELGN 481-30-200-SWGN 481-30-200-ELGN 481-30-300-SWGN 481-30-300-ELGN 481-30-400-SWGN 481-30-400-ELGN 481-30-500-SWGN 481-30-500-EL