GN 481 Edge Handles Handle Profile Aluminum, End Pieces Zinc Die Casting

Edge Handles GN 481: Handle Profile Aluminum, End Pieces Zinc Die Casting
Finish: SW - Black, RAL 9005, textured finish

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Edge handles GN 481 are particularly compact and are used, for example, on the side of monitor housings as a handling aid or generally to protect the edges of housings.

Tolerance compensation of 1 mm per end piece simplifies installation. The two end pieces are mounted to the handle profile with self-tapping countersunk screws so they can be screwed back on after adjusting the length of the handle without requiring readjustment. This allows the length of the housing to be adapted to any desired size.

Specification

Handle profile
Aluminum

  • Black, RAL 9005, textured finishSWSW
  • Anodized, natural colorELEL

End pieces
Zinc die casting
Powder coated
Black, RAL 9005, textured finish


Countersunk screws
Steel

  • Self tapping, with internal hexalobular
  • Black, zinc plated

RoHS

On request

  • Other lengths l1
  • Other finishes
Hide technical drawing
GN 481 Edge Handles, Aluminum / Zinc Die Casting sketch

Article options / Table

Show / Hide columns
d1 -0,5l1a1a2d2h1h2 -0,1l2
301001893234,514,5106
302001893234,514,5206
303001893234,514,5306
304001893234,514,5406
305001893234,514,5506

Build & Price

Handle diameter d1
Length l1
Finish
EL
SW
Handle diameter d1
Length l1
Finish
EL
SW

Mounting information

Sketch GN 481 installation

In order to align the edge handle with theedge of the cabinet (tolerance l1 + 2 mm), the end caps should, to start with, only be loosely fitted.

The mounting is carried out in two steps as follows:

  1. Fit the end caps firmly to the cabinet.

  2. Fix the extrusion axially by using the countersunk screws.

Selected Part (How to order)

Total (net)
9,19
plus VAT 1,75 €
gross 10,94 €
In stock
incl. material surcharge: 0,24 €
The material surcharge is already included in the price.
Weight: 0,095 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 481-30-100-SWGN 481-30-100-ELGN 481-30-200-SWGN 481-30-200-ELGN 481-30-300-SWGN 481-30-300-ELGN 481-30-400-SWGN 481-30-400-ELGN 481-30-500-SWGN 481-30-500-EL

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.