JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 51.7 Magnets with Ball Knob / with Key Ring, with Rubber Jacket

Photo

GN 51.7 Magnets with Ball Knob / with Key Ring, with Rubber Jacket Type: A - with knob
Type: A - with knob
GN 51.7 Magnets with Ball Knob / with Key Ring, with Rubber Jacket Type: A - with knob GN 51.7 Magnets with Ball Knob / with Key Ring, with Rubber Jacket Type: B - with key ring

Product description

Information

Magnets GN 51.7 with rubber jacket form a system together with the steel part that shields and strengthens the magnet, optimally concentrating the magnetic flux on the rubberized magnetic surface.

The rubber protects sensitive surfaces from being damaged by the magnet and also delivers a high friction coefficient, resulting in high lateral displacement forces.

Specification

Steel part
Nickel plated


Material of the magnet
NdFeBND
Neodymium, iron, boron
Temperature resistant up to 80 °C


Rubber jacket
Elastomer (TPE)
80 Shore A ≈
Black


Ball knob
Plastic
Technopolymer (Polyamide PA)
Black, matte finish


Key ring
Steel, nickel plated


RoHS

Accessory

Holding Disks GN 70
Adhesive Disks GN 70.1

Technical drawing

3D
Hide technical drawing
GN 51.7 Magnets with Ball Knob / with Key Ring, with Rubber Jacket sketch

Article options / Table

Type

Awith knob
Bwith key ring
Show / Hide columns
d1d2d3h1h2h3Nominal magnetic
forces in N
2216206251335
31162562514,575
4316305,5241785

Build & Price

Open 3D configurator
Material of the magnet

Diameter d1
Type


Selected Part (How to order)

Total (net)
8,98
plus VAT 1,71 €
gross 10,69 €
In stock
Weight: 0,017 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
85051110