JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 520.1 Disk Handwheels Plastic, Bushing Steel

Photo

GN 520.1 Disk Handwheels, Plastic, Bushing Steel Bore code: B - Without keyway
Type: D - With revolving handle
ELESA original design

code: VDN.FP-A / VDN.FP+I-A
Bore code: B - Without keyway
Type: D - With revolving handle
GN 520.1 Disk Handwheels, Plastic, Bushing Steel Bore code: B - Without keyway
Type: D - With revolving handle GN 520.1 Disk Handwheels, Plastic, Bushing Steel Bore code: B - Without keyway
Type: A - Without handle GN 520.1 Disk Handwheels, Plastic, Bushing Steel Bore code: K - With keyway
Type: A - Without handle GN 520.1 Disk Handwheels, Plastic, Bushing Steel Bore code: K - With keyway
Type: D - With revolving handle

Product description

Information

Disk handwheels GN 520.1 are renowned in particular for the matte passivated aluminum ring.

The tough, reinforced black plastic (Duroplast PF) and high gloss polished surface give the disk handwheels a touch of elegance.

The ergonomic handle is easy to grasp and makes the disc handwheels easier to use.

This standard replaces the previous handwheels GN 520.

Specification

Plastic
Duroplast (Phenolic PF)

  • Reinforced
  • Temperature resistant up to 110 °C

Hub bushing
Steel, blackened


Threaded bushing
Brass


Handle GN 598
Plastic, Duroplast
Spindle steel, zinc plated


RoHS

On request

ohne Nabenbohrung

Technical drawing

3D
Hide technical drawing
GN 520.1 Disk Handwheels, Plastic, Bushing Steel sketch

Article options / Table

Bore code

BWithout keyway
KWith keyway

Type

AWithout handle
DWith revolving handle
Show / Hide columns
d1d2 H7
Bore
d3d4
Type A

Type D
d5
Type A

Type D
d6
Type A

Type D
d7b
Type A

Type D
l1 l2
Type A

Type D
l3
Type A

Type D
l4rØ
Handle
5010-161616--2525261212919192222281914
6310-202020--31312813131024242828402418
801012201818282843433014141028283131403218
100101224222035355454391521123633,54046503921
12512143226,526,5444470704615281538384457655023
14014-3226,526,5444470704819281538384655655823
15014163226,526,5445070804818301538384961656223
17516184033335555909056193215434354668072,526
2001820403333555590906021321543435868908228
225*202249-40-66-11066-3315-44,5-71909428
2502224*4940406666110110702536154444,565769010628
30026-585858949414814882253618565675879013228
* only available in type D

Build & Price

Open 3D configurator
Handwheel diameter d1
Bore code


Bore diameter d2
Type


GN 110 Cross holes (special order)

GN 110 Zeichnung
Show / Hide columns
d1 H7
H11
d1 H7
H11
d2 H11d3Length l
Standard version
Length l
Handwheels DIN 950 / GN 949
to Ø 250
672,5M 34,5-
893M 55,54,5
10113M 55,54,5
12134M 66,55,5
14154M 66,55,5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft consists very often of a cross pin or a grub screw.
As a result the user is faced with relatively high costs since cross holes on operating elements are in general not readily available.
Components with cross holes to GN 110 are not only offered at very competitive prices but they also save the manufacturer unnecessary drawing work. The geometrical form of some of the operating elements, however, does not lend itself to modification to this particular standard.
The pin hole d2 H11 is drilled to suit drive spring pins.

The cross hole GN 110 is to be ordered as a separate item in shopping cart step 1 under note.
How to order: Handwheel DIN 950-GG-160-B14-A with cross hole GN 110-QE

Cross holes GN 110

Selected Part (How to order)

Total (net)
17,07
plus VAT 3,24 €
gross 20,31 €
In stock
ELESA Code: 73651-10
Description: VDN.50 FP+I-A10
Weight: 0,068 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090