JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 526.1 Scale Rings for Control Knobs GN 526

Photo

GN 526.1 Scale Rings for GN 526 Type: A - With arrow
ELESA original design
code: F.N/F.K/F.GS
Type: A - With arrow
GN 526.1 Scale Rings for GN 526 Type: A - With arrow GN 526.1 Scale Rings for GN 526 Type: B - Neutral GN 526.1 Scale Rings for GN 526 Type: S - With scale 0...9, 40 and/or 100 graduations

Product description

Information

Scale rings GN 526.1 are supplied separately i.e. not mounted, together with 3 suitable rivets.

Besides the standard scale (Type S) these scale rings can be supplied with any type of graduation.

Regarding design, numbering run, numbering position and numbering sequence of the scale please see the layout for scale knobs on the order sheet „How to Order Graduations“

Specification

Aluminum
Anodized, natural color


Arrow (Type A)
and scale (Type S)
Black, printed


RoHS

On request

Special graduations, laser-engraved
see „How to Order Graduations

Technical drawing

3D
Hide technical drawing
GN 526.1 Scale Rings for GN 526 sketch

Article options / Table

Type

AWith arrow
BNeutral
SWith scale 0...9, 40 and/or 100 graduations
Show / Hide columns
d0
Knurled knob Ø
GN 526
d1l1l2sNumber of
Graduation marks
Type S
32386320,840
4250739140
48558431100
52639481100
637813571100

Build & Price

Open 3D configurator
Outside diameter d1
Type



Graduations - „How to Order“

MD164_SB-15361-1

Information

The size of numbers and length of graduations depend on the number of graduations, quantity of numbers and the scale ring diameter.
The scales are engraved with laser precision.

Selected Part (How to order)

Total (net)
3,46
plus VAT 0,66 €
gross 4,12 €
In stock
ELESA Code: 29004
Description: F.32 K
Weight: 0,003 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090