JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 577.9 Handwheels for Position Indicator GN 000.9 / GN 000.13

Photo

GN 577.9 Handwheels for Position Indicator
ELESA original design
code: VHT.85-PXX1 / VHT.110-PXX2

Product description

Information

Handwheels GN 577.9 have been designed for use together with position indicators GN 000.9 / GN 000.13 which are installed in the centre of the hub.

The pallet pin is screwed in position and secured with hexagon lock nut. The anchoring depth can still be adjusted to a certain degree.

On certain applications where these handwheels are used with or without a position indicator, a cover cap is available to shroud the empty recess in the knob if required.

Specification

  • Plastic
    (Polyamide PA)
    • Glass fiber reinforced
    • Temperature resistant up to 100 °C
    • Black, matte finish

  • Bushing and pallet pin
    Steel, blackened

  • Screw for pallet pin injected

  • Grub screw DIN 916
    with internal hexagon and serrated point

RoHS

Technical drawing

3D
Hide technical drawing
GN 577.9 Handwheels for Position Indicator sketch

Article options / Table

Show / Hide columns
d1d2 H7
Bore
d3d4d5 -0,1abl1l2l3l4l5for position indicators
GN 000.9
Size

GN 000.13
Size
85B 10185861918,520,555510,514,542-
110B 123077628,5202258612136060

Build & Price

Open 3D configurator
Outside diameter d1
Bore d2

Installation sequence

  1. Turn spindle into the starting position (0-position).

  2. Set the length of the pallet pin and lock in place with hex nut. Make sure that the pin does not sit on the drill hole base after mounting the handwheel.

  3. Move the position indicator to the 0 position by turning the outer gear wheel.

  4. Hold the (unmounted) handwheel such that the hole for the gear pinion is in the “12 o‘clock“ position and turn the crown wheel until the pallet pin is in the recess bore at the machine body.

  5. Carefully insert the position indicator into the hand knob, making sure that the gear pinion engages in the crown wheel. The crown wheel may need to be readjusted slightly during this step.

Secure the position indicator with the thumbscrew, avoiding excessive tightening torque to prevent the housing from deforming.

  1. Place the hand knob onto the spindle and fix in place with the thumbscrew.

  2. Check by turning the hand knob to ensure that the starting position of the spindle and the 0-position of both pointers coincide.

If necessary, take out and readjust the position indicator.

Selected Part (How to order)

Total (net)
23,65
plus VAT 4,49 €
gross 28,14 €
In stock
ELESA Code: CE.30252
Description: VHT.85-PXX1-A10
Weight: 0,130 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
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
GN 577.9-85-B10GN 577.9-110-B12