JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 626 Control Knobs Plastic

Photo

GN 626 Control Knobs, Plastic Type: S - with scale 0...9, 20 graduations
ELESA original design
code: IZP. / IZP+K / IZP+GS
Type: S - with scale 0...9, 20 graduations
GN 626 Control Knobs, Plastic Type: S - with scale 0...9, 20 graduations GN 626 Control Knobs, Plastic Type: M - With arrow GN 626 Control Knobs, Plastic Type: N - neutral

Product description

Information

Besides the standard scale (Type S) the control knobs GN 626 can be supplied with any type of graduation.

Regarding design, numbering run, numbering position and numbering sequence of the scale please see the layout for scale knobs on the order sheet „How to Order Graduations“

Specification

Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Temperature resistant up to 130 °C
  • Black, shiny finish

Arrow (Type M) and scale (Type S)
White, engraved with laser precision


Grub screw DIN 916
with internal hexagon and serrated point


RoHS

On request

Special graduations
see „How to Order Graduations“

Technical drawing

3D
Hide technical drawing
GN 626 Control Knobs, Plastic sketch

Article options / Table

Type

Nneutral
MWith arrow
Swith scale 0...9, 20 graduations
Show / Hide columns
d1 f7d2 H8
Bore
d3d4d5d6l1l2l3t1t2
27B 6222520,5M 43012182412
32B 8253025M 43813233013
35B 10283326,5M 54515273715
40B 12333831M 55216,5324416

Build & Price

Open 3D configurator
Outside diameter d1
Bore d2
Type



Graduations - „How to Order“

MD164_SB-15361-1

Information

The size of numbers and length of graduations depend on the number of graduations, quantity of numbers and the scale ring diameter.
The scales are engraved with laser precision.

Selected Part (How to order)

Total (net)
5,86
plus VAT 1,11 €
gross 6,97 €
In stock
ELESA Code: 31021
Description: IZP.25N-6+GS-10/20
Weight: 0,012 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090