JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 900.6 Rotary Tables Stainless Steel

Photo

GN 900.6 Rotary Tables, Stainless Steel, with Aluminum control knob

Product description

Information

Rotary tables GN 900.6 is a turning unit for manual operation. To get the turning movement we use a high quality worm gear.

The rotary table is also fitted with a fastadjustment and for this purpose a grub screw on the side of the rotary disk has to be released. In addition the rotary disk can also be clamped via an easily accessible grub screw. In both cases internal conically shaped arresting components come into use.

Specification

Rotary disk
Stainless steel AISI 303


All other parts
Steel (some zinc plated)
respectively brass


Control knob
Aluminum
Black anodized


RoHS

Technical drawing

3D
Hide technical drawing
GN 900.6 Rotary Tables, Stainless Steel, with Aluminum control knob sketch

Article options / Table

Show / Hide columns
d1 h7d2
Thread - depth
d3
for socket cap screws
DIN 912
d4 H7
Bore - depth
d5hl1l2m1m2m3 ±0,02useable for
mounting plates
GN 900.4
size
55M 5 - 84,3M 44 - 10173817,544324220GN_900.4-50
80M 5 - 85,4M 54 - 1023452459406030GN_900.4-80_/_GN_900.4-120

Build & Price

Load capacity

Drawing Load capacity GN 900.6
Show / Hide columns
d1Rotating rangeConcentricity
tolerance
Circular runout tolerancemax. entry torque MD in Nmmax. load capacity
of rotary diskunclamped in Nm
max. load capacity
of rotary diskclamped MK in Nm
F max.
in N
550°... ∞±0,02±0,021,551050
800°... ∞±0,03±0,032,5510100

Selected Part (How to order)

Total (net)
637,40
plus VAT 121,11 €
gross 758,51 €
In stock
Weight: 0,662 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84798997