GN 900 Adjustable Slide Units Aluminum

Adjustable Slide Units GN 900: Aluminum
Identification no.: 2 - With adjustable hand lever
Type: H - with handwheel

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Adjustable slide units GN 900 can be combined with a range of adaptors to give various axis configurations.

These fastening units and connecting sets (GN 900.1, GN 900.2, GN 900.3) can be clamped to the adjustable slide units in a rapid and simple way.

For fine adjustment there is a scale ring graduated in increments of 0,05 mm, with digital position indicator 0,02 mm.

Specification

Slides / End plates
Aluminum press formed
Anodized, natural color


Guide shafts
Stainless steel


Drive

  • Lead spindle / Ball bearing
    Stainless steel
  • Lead nut
    Plastic

Fixing screws
Stainless steel


Control knob / Scale ring
Aluminum
Black anodized


RoHS

Accessory

Disk Handwheels GN 520.1
Position Indicators GN 954

Hide technical drawing
GN 900 Adjustable Slide Units, Aluminum sketch

Article options / Table

Identification no.

1Without adjustable handle
2With adjustable hand lever

Type

Dwith control knob
Hwith handwheel
DNwith control knob and digital position indicator GN 954, type AN
DRwith control knob and digital position indicator GN 954, type AR
HNwith handwheel and digital position indicator GN 954, Type AN
HRwith handwheel and digital position indicator GN 954, Type AR
SWithout adjustable spindle and operating element
Show / Hide columns
bLength  l1 - Stroke l2d1d2d3d4d5h1h2h3h4
3050-555-1060-1565-20M4 x 0.5M 314--9,316174
5095-25120-50145-75170-100M6 x 1M 41750221322,5237
80145-25170-50195-75220-100M8 x 1M 522802220,535,53610
120185-25210-50235-75260-100M10 x 1M 5341003426,3454613,8
Show / Hide columns
bh5h6h7h8l3l4l5l6l7l8l9l10l11l12l13st
30333--454620-----2822161
504,5472918706122022522433573630301,5
80105137101208162431552733662530502
120105745516010183446694133812530802

Build & Price

Width b
l1 - l2
Type







Identification no.


Width b
l1 - l2
Type







Identification no.


Permissible load values of the adjustable slide units GN 900

Show / Hide columns
bF1
in N
F2 *
in N
F3
in N
M1
in Nm
M2
in Nm
M3
in Nm
301504065221
50300120215453
805001503658106
1201000300700152012

*F2 is the max. permissible sliding thrust

MD900_BL-16101-0

Selected Part (How to order)

Total (net)
358,88
plus VAT 68,19 €
gross 427,07 €
In stock
Weight: 0,381 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84798997
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.