GN 900.4 Mounting Plates for Adjustable Slide Units GN 900, Aluminum

Mounting Plates GN 900.4: for Adjustable Slide Units GN 900, Aluminum
Type: A - Without mounting holes

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Mounting plates GN 900.4 type A are used for installing fixtures on the operator’s side. Type B is used for installing a rotary table GN 900.6.

The mounting plate can be simply clamped on to the slide and no additional drilled holes are required.

The small fixing plates serves as an additional fine adjustment of the mounting plate with the adjustable slide unit.

All parts required to make up a set are included.

Specification

Mounting plate
Aluminum
Anodized, natural color


Socket cap screws ISO 4762
Stainless steel


RoHS

Hide technical drawing
GN 900.4 Mounting Plates, Aluminum sketch

Article options / Table

Type

AWithout mounting holes
BWith mounting holes for rotary tables
Show / Hide columns
b
Size of
the slides
l1d1
Socket cap screws
ISO 4762
d2
For socket head
cap screws ISO 4762
Type B
h1h2l2Type B
for
rotary tables
3041M 2,5-54,235,4-
5067M 35,58758GN 900.6-55
80105M 45,51212,592GN 900.6-80
120145M 55,51613,8131,8GN 900.6-80

Build & Price

Width b
Length l1
Type


Width b
Length l1
Type


Selected Part (How to order)

Total (net)
50,68
plus VAT 9,63 €
gross 60,31 €
In stock
Weight: 0,029 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84798997
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 900.4-30-41-AGN 900.4-50-67-AGN 900.4-50-67-BGN 900.4-80-105-AGN 900.4-80-105-BGN 900.4-120-145-AGN 900.4-120-145-B

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.