Adjustable Slide Units

Adjustable slide units come in several sizes. As a positioning table or combined by accessories with special clamping to form cross tables and lifting tables, they cover a wide range of applications. Various control elements for driving the adjustable spindles and position indicators can be

easily added by their article number.

GN 900 Adjustable Slide Units, Aluminum Identification no.: 2 - With adjustable hand lever<br />Type: H - with handwheel

GN 900

Adjustable Slide Units, Aluminum
GN 900.1 Fastening Units, Aluminum Type: A - With Bore for Cap Screw

GN 900.1

Fastening Units, Aluminum
GN 900.3 Connecting Sets X-Z, Aluminum Type: P - Mounting the Z-axis via connecting plate and additional plate

GN 900.3

Connecting Sets X-Z, Aluminum
GN 900.4 Mounting Plates, Aluminum Type: A - Without mounting holes

GN 900.4

Mounting Plates, Aluminum