GN 555 Spoked Handwheels Plastic

GN 555 Spoked Handwheels, Plastic Bore code: B - Without keyway
Type: D - With revolving handle
Bore code: B - Without keyway
Type: D - With revolving handle

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Bore diameter and plane face of the steel bushing in the handwheels GN 555 are machined only after pressing and clamped at the ring, ensuring a good concentricity and plane run of the wheel rim. The accurate fitting bore with the place face perpendicular to the bore diameter is guaranteed.

Handwheels GN 555 are also available without hub bore.

Specification

Wheel body
Plastic, phenolic resin (PF)

  • Reinforced
  • Operating temperature -20 °C to +110 °C
  • Black, shiny finish
  • Moulding flash removed and polished

Hub bushing
Steel, blackened


Threaded bushing
Brass


Revolving handle DIN 98
Plastic, polyamide (PA)
Black, matte finish


RoHS

Accessory

Countersunk Washers GN 184 (for axial fixation)

Hide technical drawing
GN 555 Spoked Handwheels, Plastic sketch

Article options / Table

Bore code

BWithout keyway
KWith keyway DIN 6885-1 P9

Type

AWithout handle
DWith revolving handle
Show / Hide columns
d1
Nominal
dimension

Actual
dimension
d2 H7
Bore
bd3d4d5l1l2-0,5l3l4l5 -0,5rØ
Handle
No. of
spokes
10098101214242028-232854,50,537163
12512412141824203012535670,547203
14013914-203224363263567153203
1601571416223224375284083159253
2001981820244031455334583176253
25024724-2949385673658105,5198323
30028826-3258477024065105,51113323

Build & Price

Handwheel diameter d1
Bore code


Bore diameter d2
Type


Handwheel diameter d1
Bore code


Bore diameter d2
Type


GN 110 Cross holes (special order)

f8ca6d28-dd73-48fa-98c4-bb48305c7686
Show / Hide columns
d1 H7
H11
d1 H7
H11
d2 H11d3Length l
Standard version
Length l
Handwheels DIN 950 / GN 949
to Ø 250
672,5M 34,5-
893M 55,54,5
10113M 55,54,5
12134M 66,55,5
14154M 66,55,5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft consists very often of a cross pin or a grub screw.
As a result the user is faced with relatively high costs since cross holes on operating elements are in general not readily available.
Components with cross holes to GN 110 are not only offered at very competitive prices but they also save the manufacturer unnecessary drawing work. The geometrical form of some of the operating elements, however, does not lend itself to modification to this particular standard.
The pin hole d2 H11 is drilled to suit drive spring pins.

The cross hole GN 110 is to be ordered as a separate item in shopping cart step 1 under note.
How to order: Handwheel DIN 950-GG-160-B14-A with cross hole GN 110-QE

6df6d732-25ae-4db8-8ad2-f11ca730e67b

Selected Part (How to order)

Total (net)
32,90
plus VAT 6,25 €
gross 39,15 €
In stock
Weight: 0,139 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 555-100-B10-AGN 555-100-K10-AGN 555-100-B10-DGN 555-100-K10-DGN 555-100-B12-AGN 555-100-K12-AGN 555-100-B12-DGN 555-100-K12-DGN 555-125-B12-AGN 555-125-K12-AGN 555-125-B12-DGN 555-125-K12-DGN 555-125-B14-AGN 555-125-K14-AGN 555-125-B14-DGN 555-125-K14-DGN 555-140-B14-AGN 555-140-K14-AGN 555-140-B14-DGN 555-140-K14-DGN 555-160-B14-AGN 555-160-K14-AGN 555-160-B14-DGN 555-160-K14-DGN 555-160-B16-AGN 555-160-K16-AGN 555-160-B16-DGN 555-160-K16-DGN 555-200-B18-AGN 555-200-K18-AGN 555-200-B18-DGN 555-200-K18-DGN 555-200-B20-AGN 555-200-K20-AGN 555-200-B20-DGN 555-200-K20-DGN 555-250-B24-AGN 555-250-K24-AGN 555-250-B24-DGN 555-250-K24-DGN 555-300-B26-AGN 555-300-K26-AGN 555-300-B26-DGN 555-300-K26-D

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.