GN 871 Leveling Shims Steel, for Clamping Jaws (Power Clamp Accessories)

Leveling Shims GN 871: Steel, for Clamping Jaws (Power Clamp Accessories)

Product description

Leveling shims GN 871 are used to correct any discrepancy in the alignment of the two clamping jaws.

This facilitates in a simple way the optimum clamping position of the jaws, i. e. also the optimal clamping force.

The levelling shims are only available as a complete set of five of different thicknesses s for each size.

Specification

  • Steel

RoHS

Hide technical drawing
GN 871 Leveling Shims for Clamping Jaws sketch

Article options / Table

Show / Hide columns
l1sdl2l3
300,10,20,30,519,21317
400,10,20,30,5111,21723
500,10,20,30,5113,22030
600,10,20,30,5113,22040

Build & Price

Width l1
Width l1

Selected Part (How to order)

Total (net)
15,94
plus VAT 3,03 €
gross 18,97 €
In stock
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84679200
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 871-30GN 871-40GN 871-50GN 871-60

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.