GN 855 C-Clamps

Product description

C-Clamps GN 855 feature an especially robust, sturdy and compact design, allowing them to be used under severe and demanding conditions, e.g. higher temperatures, dust, mist, etc.

The C-Clamps are normally installed and mounted at the clamping point. The counter plate (supplied loose) has a ball socket and is designed for attaching to the counter piece to be clamped. In connection with the ball-type bolt, this configuration ensures the precise positioning of the latch clamp.

If the counter plate is not to remain at the counter piece to be clamped, the clamping bracket may alternatively also be used to hold calmping screws GN 802 which have a pendulum-type bearing surface.

Specification

  • Clamping bracket/ Clamping lever
    Steel
    • Forged
    • Blackened

  • Bearing flange
    Sheet steel, blackened

  • Clamping screw / nut
    Steel, blackened

  • Counter plate / Bearing pin
    Steel, blackened

RoHS

Accessory

Clamping Screws GN 802

Hide technical drawing
GN 855 C-Clamps, Steel sketch

Article options / Table

Type

C2for screwing
Show / Hide columns
h1
max.
l1FH in N
Holding
capacity
b1b2d1d2h2h3h4l2l3l4l5l6mw1
Stroke
w2
Adjustable range
4032150006026M 108,5111168129301872168173451932
7532150006026M 108,5146168164301872168207451932

Build & Price

h1
l1
Type

h1
l1
Type

Description of function

Sktech GN 855 1.

Place the pieces to be clamped into the clamping position, e.g. close the lid or place the piece to be clamped on top.

Sketch GN 855 2.

Then move the clamping bracket and the clamping lever of the C-Clamp upwards.

Sktech GN 855 3.

Now move the clamping bracket forward such that the clamping bolt is located in the ball socket of the counter plate.

Sketch GN 855 4.

Move the clamping lever downwards until the clamping force has exceeded the dead point.

Sketch GN 855 5.

When closed, the C-Clamp now holds its position on its own.

Selected Part (How to order)

Total (net)
63,65
plus VAT 12,09 €
gross 75,74 €
#artikelLagerbestandAnfrageUsa
Weight: 1,000 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
82057000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 855-40-32-C2GN 855-75-32-C2

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.