GN 806 Protective Caps

GN 806 Protective Caps, Neoprene Type: B - Protective cap with with tapped bushing
Type: B - Protective cap with with tapped bushing

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Protective caps GN 806 can be used with hexagon screws ISO 4017 or together with threaded pins type B as thrust pins with soft clamping head surface, or as soft end stop bolts.

A typical application is in conjunction with toggle clamps (product group 2.4).
Clamping bolts GN 807 specified in this latter group consists of hexagon screws with protective caps and two nuts.

Specification

Rubber (CR)

  • Hardness 85±5 Shore A
  • Black

Threaded bushing
Steel
Zinc plated, blue passivated


RoHS

Hide technical drawing
GN 806 Protective Caps, Neoprene sketch

Article options / Table

Type

AProtective cap (without nut)
BProtective cap with with tapped bushing
Show / Hide columns
d1d2d3d4h1h2A/Ft1t2t3
min.
11*M 45,58,26,5--14-
12M 579,3811101,55,36
15M 68,511,5101412267
19M 8111513181627,58,5
24M 1013201623,5212,29,210
26M 1216221926222,510,512
Protective caps d1 = 11 are not available in Type B (with a threaded bush)

Build & Price

Outside diameter d1
Type


Outside diameter d1
Type


Selected Part (How to order)

Total (net)
1,60
plus VAT 0,30 €
gross 1,90 €
In stock
Weight: 0,004 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
82057000
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.