JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 884 Breather Filters Brass

Photo

GN 884 Breather Filters Type: A - Low design
Type: A - Low design
GN 884 Breather Filters Type: A - Low design GN 884 Breather Filters Type: B - High design, with stainless steel cap

Product description

Information

The breather filters GN 884 are used when the air exchange is to be allowed between the inside of the container and the ambient air.

The stainless steel wire mesh prevents air-borne particles of a certain size from being carried into the inside of the container and simultaneously ensures that e.g. oil particles do not escape to the outside.

A label with the symbol “BE” (type A) or a blue colored ring (type B) marks the filter function. The recommended installation position is vertical to the top.

Assembly instruction:
For mounting on walls of less than 4 mm thickness please use a mounting nuts GN 7430.

Specification

Valve body
BrassMS


Air filter

  • Stainless steel wire mesh AISI 304
  • Filter category G2-G3
  • Mean separation rate (Am approx. 65 - 80 %, based on a particle size > 10 µm)

Seal DIN 7603 A
Soft iron 1.0338
(at d1 = M10 x 1: PA6)


Breather (Type B)
Stainless steel AISI 304


Temperature resistant from -30 °C up to +200 °C


RoHS

On request

Other materials
Other dimensions

Technical drawing

3D
Hide technical drawing
GN 884 Breather Filters sketch

Article options / Table

Type

ALow design
BHigh design, with stainless steel cap
Show / Hide columns
d1d1d2d3e1e2l1
Type A
l2l3
Type B
l4l5A/F
Type A

Type B
ca. air passage
l/min. at ∆ 0.2 bar
Type A


Type B
-G 1/813,512,51618,566871614172446
M 10 x 1-14,512,51618,566871614172446
M 12 x 1,5-1812,519,518,56,567,57,516,517172446
M 14 x 1,5G 1/42012,519,518,56,567,57,516,517172446
M 16 x 1,5-2212,525249117,57,516,522222446
M 18 x 1,5-2412,525249117,57,516,522222446
M 22 x 1,5-2712,531299117,57,516,527272446
-G 3/82312,525249117,57,516,522222446
-G 1/22612,531298,511881727272446
-G 3/43212,537358,511881732322446

Build & Price

Open 3D configurator
Fine thread d1
Inch thread d1
Type


Material

Selected Part (How to order)

Total (net)
3,88
plus VAT 0,74 €
gross 4,62 €
In stock
Weight: 0,008 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.