GN 1414 Telescopic Slides with Full Extension and Dampened Self-Retracting Mechanism, Load Capacity up to 360 N

Telescopic Slides GN 1414: with Full Extension and Dampened Self-Retracting Mechanism, Load Capacity up to 360 N

Product description

Telescopic slides GN 1414 are installed vertically and in pairs. The stroke reaches ≈ 100 % of the nominal length l1 (full extension). The rubber stops of type F dampen the impact of the slide in the end positions. This feature minimizes noise development and increases the lifespan. If larger static or dynamic loads occur in the direction of extension, they should be absorbed by external stop elements.

The telescopic slides are delivered in pairs. They can be installed on the extension on either the left or right side due to the mechanics. All mounting holes are easy to reach through auxiliary holes. Only the mounting holes are shown, but other production-related holes may be present.

Specification

Slide profile
Steel, Zinc plated, blue passivatedZBZB


Bearings
Roller bearing steel, hardened


Ball cage, outer slide
Plastic


Ball cage, inner slide
Steel, zinc plated


Rubber stop and detach function
Plastic / Elastomer


Self-retracting mechanism, dampened
Steel / Plastic


Operating temperature -20 °C to 100 °C


RoHS

On request

Other lengths and hole spacing
Other attachment options
Other surfaces

Hide technical drawing
GN 1414 Telescopic Slides with Full Extension and Dampened Self-Retracting Mechanism, Load Capacity up to 360 N sketch

Article options / Table

Type

FWith rubber stop, locking device in back, detach function

Identification no.

1Mounting with through holes
Show / Hide columns
l1l2 +3 / -3
Stroke
l3Fs per pair in N
at 10,000 cycles

at 100,000 cycles
300250550260140
350320670260140
400375775310190
450450900360240
5005001000360240
5505501100310190
6006001200310190
6506501300260140

Build & Price

Length l1
Type

Identification no.

Finish
ZB
Length l1
Type

Identification no.

Finish
ZB

Mounting holes - outer slide

Mounting holes - outer slide GN 1414
Show / Hide columns
l1a7a8a9a10
300191.75207.75--
350241.75257.75--
400291.75307.75--
450195211341.75357.75
500227243391.75407.75
550259275441.75457.75
600291307491.75507.75
650323339541.75557.75

Mounting holes - inner slide

Mounting holes - inner slide GN 1414
Show / Hide columns
l1i4i5i6i7i8i9
300129.5145.5-225.5241.5251
350129.5145.5155289.5305.5315
400161.5177.5187321.5337.5347
450193.5209.5219385.5401.5411
500225.5241.5251449.5465.5475
550225.5241.5251481.5497.5507
600257.5273.5283513.5529.5539
650289.5305.5315577.5593.5603

Fastening screws

For the said loading forces FS to be absorbed reliably in the surrounding structure, all available through-holes of the outer and inner slide having a diameter (Ø) of 4.5 must be used. Alternatively, the outer slide has holes with a diameter (Ø) of 6.3 for Euro screws. The elongated holes, Ø 4.5 x 4.8, are used likewise for fastening and facilitate adjustment during mounting when needed. Failure to use fastening screws reduces the specified load capacity accordingly. The following screws can be used for mounting:

Designation - standard
Hexagon socket button
head screw ISO 7380
Pan head screw,
Phillips ISO 7045
Pan head tapping screw,
Phillips ISO 7049

Outer slide

M 4

M 4

ST 3,9 / 4,2

Inner slide

M 4

M 4

ST 3,9 / 4,2

Self-retracting mechanism, dampened

Rubber stop, locking device in back

Telescopic slides GN 1414 have a dampened self-retracting mechanism, which is also called “soft-close”. The dampened self-retracting mechanism is divided into two main functions and offers the best possible ease of use on closing the extension.
The self-retracting mechanism takes over the automatic retraction of the slides on the last 47 mm of stroke in the back stop position, where the slides are held in place accordingly. The retraction force is about 40 newtons per slide pair. Also, the dampening mechanism slows down to a considerably reduced speed the closing movement on the said stroke. An extremely smooth and gentle closing movement is achieved. This retraction force has to be overcome accordingly on opening the extension.
The dampened self-retracting mechanism is designed for loads weighing up to 36 kg based on 60,000 cycles (LGA standard). Proper use, including the reduction of the stroke speed to no more than 0.15 m/s on reaching the retraction mechanism, as well as compliance with the load values are required.

In this slide variant the available retraction force can be regarded as a locking device, which is noticeable through a slight restriction on opening the extension.

Rubber stop, locking device in back

Detach function

Detach function

Type F has additionally a detach function through which the extension slides can be completely separated from one another in the area of the middle and inner slide. This feature not only facilitates mounting. It also allows the extension to be quickly removed, for example, when frequent maintenance work is performed on the components located behind.

The telescopic slide can be quickly and easily detached in the extracted position through activation of the release lever, allowing the inner slide to be removed from the front.

For reattaching the slides, the ball cages need to be moved to the front end position. Then the inner slide is inserted to the back end stop where it locks into place automatically.

The protected arrangement of the release mechanism prevents accidental detachment of the slide.

Detach function

Information on load capacity

The maximum load capacity of telescopic slides depends on the slide profile, the nominal length l1, and the resulting stroke l2. Furthermore, the extension width, the slide materials used, and the parts of the component options, such as the dampened self-retracting mechanism, have a considerable influence.
The information on the maximum load capacity of the telescopic slides was determined in fatigue tests under the following conditions:

  • Slide arrangement vertical in pairs
  • Observance of all mounting information
  • Warp-resistant test set-up
  • Equal distribution of the load FS throughout the extension finish
  • Standard slide spacing of 450 mm
  • 10,000, 50,000 or 100,000 test cycles
    (one extraction and retraction = one cycle)
  • Gradual increasing of load

Information on load capacity

Wear, performance, and maximum bending were assessed after every test segment.

Selected Part (How to order)

Total (net)
28,82
plus VAT 5,48 €
gross 34,30 €
In stock
incl. material surcharge: 0,80 €
The material surcharge is already included in the price.
Weight: 0,845 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024200
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.