GN 1430 Telescopic Slides with Full Extension, Load Capacity up to 2120 N

Telescopic Slides GN 1430: with Full Extension, Load Capacity up to 2120 N

Product description

Telescopic slides GN 1430 are installed vertically and in pairs. The stroke reaches ≈ 100 % of the nominal length l1 (full extension). The rubber stops of type E dampen the impact of the slide in the two end positions and takes on the locking function of the back stop position. This feature is noticeable through a slight resistance on opening and closing. If larger static or dynamic loads occur in the direction of extension, they should be absorbed by external stop elements.

The telescopic slides are delivered in pairs. They can be installed on the extension on either the left or right side due to the mechanics. All mounting holes are easy to reach through auxiliary holes. Only the mounting holes are shown, but other production-related holes may be present.

Specification

Slide profile
Steel, Zinc plated, blue passivatedZBZB


Bearings
Roller bearing steel, hardened


Ball cage
Steel, zinc plated


Rubber stop
Plastic / Elastomer


Operating temperature -20 °C to 100 °C


RoHS

On request

Other lengths and hole spacing
Other attachment options
With latches, partially with detach function
(back, front, or back-front)
With locking devices (front or back-front)
Other surfaces
With support bracket

Hide technical drawing
GN 1430 Telescopic Slides with Full Extension, Load Capacity up to 2120 N sketch

Article options / Table

Type

EWith rubber stop, locking device in back

Identification no.

2Mounting using countersunk holes
Show / Hide columns
l1l2 +4 / -4
Stroke
l3Fs per pair in N
at 10,000 cycles

at 100,000 cycles
4004358351570970
45048593516001030
500545104516901150
550595114518701160
600650125018901180
700750145018701370
800850165021201470
900950185019201250
10001050205017901080
1200125024501630950

Build & Price

Length l1
Type

Identification no.

Finish
ZB
Length l1
Type

Identification no.

Finish
ZB

Mounting holes - outer slide

Drawing Mounting holes outer slide GN 1430
Show / Hide columns
l1a3a4a5a6
400288320--
450288320--
500352384--
550352384--
600448480--
700448480--
800384416672704
900416448768800
1000480512864896
120057660810561088

Mounting holes - inner slide

Drawing mounting holtes outer slide GN 1430
Show / Hide columns
l1i1i2i3i4i5i6
40043118193268343-
45043130,5218305,5393-
50043143243343443-
55043155,5268380,5493-
60043168293418543-
70043193343493643-
80020271522,5774--
90020305589874--
100020258,5497735,5974-
1200202514827129431174

Fastening screws

For the said loading forces FS to be absorbed reliably in the surrounding structure, all available countersunk holes of the outer and inner slide must be used. Failure to use fastening screws reduces the specified load capacity accordingly. The following screws can be used for mounting:

Designation - standard
Countersunk screw, Phillips DIN 965
Countersunk screw, Phillips DIN 7997

Outer slide
M 5
Size 5

Inner slide
M 4
Size 4 / 4,5

Information on load capacity

The maximum load capacity of telescopic slides depends on the slide profile, the nominal length l1, and the resulting stroke l2. Furthermore, the extension width, the slide materials used, and the parts of the component options, such as the dampened self-retracting mechanism, have a considerable influence.
The information on the maximum load capacity of the telescopic slides was determined in fatigue tests under the following conditions:

  • Slide arrangement vertical in pairs
  • Observance of all mounting information
  • Warp-resistant test set-up
  • Equal distribution of the load FS throughout the extension finish
  • Standard slide spacing of 450 mm
  • 10,000, 50,000 or 100,000 test cycles
    (one extraction and retraction = one cycle)
  • Gradual increasing of load

Drawing Load capacity telescopic slides

Wear, performance, and maximum bending were assessed after every test segment.

Selected Part (How to order)

Total (net)
99,03
plus VAT 18,82 €
gross 117,85 €
In stock
incl. material surcharge: 2,74 €
The material surcharge is already included in the price.
Weight: 3,090 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
83024200
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.