GN 745.6 ATEX Threaded Plugs Plastic

ELESA original design
code: TN-EX
ATEX

Product Family ATEX

ATEX standard parts have been developed for explosion hazard conditions in hydraulics or gear construction. Every product includes a documentation showing the underlying European explosion protection directive (ATEX).

  • especially for explosion hazard zones
Show all ATEX products

Product description

ATEX Threaded plugs GN 745.6 are suitable for use in an explosion risk environment. They comply with the European explosion protection guidelines (ATEX) 2014/34/EU.

A detailed operating instruction is available and included with every threaded plug.

Specification

  • Plastic (Polyamide PA)
    • Glass fiber reinforced
    • Temperature resistant up to 80 °C
    • Yellow, RAL 1021, matte finishGBGB

  • Seal
    Rubber NBR (Perbunan®)

RoHS

Hide technical drawing
GN 745.6 ATEX Threaded Plugs, Plastic sketch

Article options / Table

Show / Hide columns
d1d2el1l2srecommended tightening torque in Nm
G 3/81725916228 ... 10
G 1/220,529,51118268 ... 10
G 3/42536,51220328 ... 12

Build & Price

Thread d1
Color
GB
Thread d1
Color
GB

Selected Part (How to order)

Total (net)
5,62
plus VAT 1,07 €
gross 6,69 €
In stock
ELESA Code: 58296-R-EX
Description: TN.3/8-EX
Weight: 0,005 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39235090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 745.6-G3/8-GBGN 745.6-G1/2-GBGN 745.6-G3/4-GB

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.