A | Stud, plain (for welding) |
B | Stud, with internal thread |
C | Stud, with external thread |
DH | Fastening flange, horizontal |
E | Plate (for welding) |
d1 | z Tooth count | b | d2 | d3 | d4 | d5 | d6 | d7 | d8 | h1 Middle of the teeth | h2 (2 x h1) | h3 | h4 | h5 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27 | 48 | 60 | 46 | 9 | 18 | 13 | M 8 | M 10 | 5,3 | 2,5 | 8 | 16 | 3 | 20 | 1,5 |
32 | 48 | 60 | 54 | 9 | 21 | 16 | M 10 | M 12 | 6,5 | 3 | 9,5 | 19 | 3 | 22 | 2 |
40 | 48 | 60 | 70 | 11 | 27 | 20 | M 12 | M 16 | 8,5 | 4 | 12 | 24 | 4 | 30 | 2,5 |
d1 | k | l1 | l2 | l3 | l4 | l5 | l6 | m1 | m2 | s1 | s2 | t1 | t2 | w min. Stroke |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27 | 5 | 21 | 20 | 40,5 | 21 | 20 | 21 | 32 | 17 | 14 | 12 | 12 | 17 | 0,8 |
32 | 6 | 26 | 24 | 49,5 | 25 | 24 | 25 | 38 | 20 | 17 | 12 | 15 | 20 | 0,8 |
40 | 7 | 31,5 | 32 | 63 | 31 | 32 | 30,5 | 48 | 24 | 22 | 14 | 18 | 26 | 1 |
z |
Angle |
Possible angles / index positions |
|||||||||
48 |
7,5° |
|
|||||||||
60 |
6° |
|
|
|||||||||||
|
Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0