GN 903 Clamping Screws Stainless Steel, with Swivel Plastic Thrust Pad

Photo

GN 903 Clamping Screws, Stainless Steel, with Swivel Plastic Thrust Pad
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

The ball end of the grub screw can be hit easily into the thrust pad and removed.

The two hex nuts are included parts of the order.

Specification

Screw
Stainless steelNI AISI 303


Hex nuts ISO 4032
Stainless steel AISI 303


Thrust pad
Plastic (Polyacetal POM)

  • Temperature resistant up to 80 °C
  • Black, matte finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 903 Clamping Screws, Stainless Steel, with Swivel Plastic Thrust Pad sketch

Article options / Table

Show / Hide columns
d1d2l1l2l3mA/F
15M 6263646-7,63,65,23
15M 8203545587,62,56,84
18M 8203545589,24,26,84
18M 10344457749,23,48,45
21M 8203545581056,84
21M 1034445774104,38,45
21M 1234577494103,410,86
25M 82035455810,55,56,84
25M 103444577410,54,68,45
25M 123457749410,53,610,86
32M 8203545581166,84
32M 10344457741158,45
32M 1234577494114,210,86
40M 8203545581386,84
40M 10344457741378,45
40M 1234577494136,210,86

Build & Price

Open 3D configurator
Specifications

Diameter d1
Thread diameter d2
Length l1
Material

Selected Part (How to order)

Total (net)
1,45
plus VAT 0,28 €
gross 1,73 €
In stock
Weight: 0,006 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181595
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.