GN 898Flanged WashersSteel / Stainless Steel, for Toggle Clamps
Material: ST - Steel
Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
Flanged washers GN 898 are used to attach and position pressure elements on toggle clamps with open clamping arm. The corresponding toggle clamps are listed in the table.
They are supplied in packaging units of 10 pieces each.
For toggle clamps
GN 810
GN 810.1
GN 810.3
GN 810.4
GN 812.1
GN 812
GN 820
GN 820.1
GN 820.3
GN 820.4
GN 820.6
Packaging units
4
4
4,3
7,2
2,5
9
5
0,8
-
-
25
-
10
5
5
5,5
9,8
3,5
12
7,5
1
75
-
75
80
10
6
6
6,5
11,8
4,5
15
9
1,2
13
-
130
-
10
8
8
8,5
15
5,5
18
12,5
1,5
23
200
230
140
10
10
10
10,5
18
6
23
16,5
2
330
300
355
250
10
12
-
13
24
7
30
18
2,5
430 / 530
-
455
-
10
Filter combination produces no result.
Build & Price
Selected Part (How to order)
Total (net)
0,88
€
plus VAT 0,17 € gross 1,05 €
In stock
Packing unit: 10 qty.
Please note that this article only can be ordered as a multiple of the packing unit.
Weight: 0,001 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed. If you do need weight details, please contact our Sales Department! Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
82057000
Please note our order discounts.
With a total value (net) per order: from 175,00 € -> 10 % discount from 275,00 € -> 20 % discount from 375,00 € -> 30 % discount
Surcharge for small volume purchases: -> 15,00 Euro for value of goods less than 25,00 € -> 10,00 Euro for value of goods from 25,00 to 49,99 €