GN 9034 Position Indicators Plastic, for Configurable Linear Actuators, Electronic, LCD-Display

Position Indicators GN 9034: Plastic, for Configurable Linear Actuators, Electronic, LCD-Display
Original design
DD52R-E / DD51-E
Color: OR - Orange, RAL 2004

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Electronic position indicators GN 9034 are designed for attachment to configurable linear units. They are mounted to the spindle stem of the linear actuator using an adapter bushing and a grub screw. The position indicators must be adjusted for the thread pitch and direction of the linear actuators. Power is supplied by a long-life battery.

The housing is welded by ultrasound, making it particularly sturdy, tight and compact. The foam rubber seal prevents the transmission of vibrations and acts as a seal.

Specification

Housing
Plastic, polyamide (PA)

  • Orange, RAL 2004OROR
  • Gray, RAL 7035, shiny finishGRGR
  • Operating temperature 0° to 50 °C
  • Oil and solvent resistant

LCD display
5 digits / 6 digits and special characters


Hollow shaft / Adapter bushing
Stainless steel AISI 304


O-ring for identification no. 2
Acrylonitrile butadiene rubber (NBR)


RoHS

Hide technical drawing
GN 9034 Position Indicators, Plastic, for Configurable Linear Actuators, Electronic, LCD-Display sketch

Article options / Table

Identification no.

1Protection class IP 65
2Protection class IP 67
Show / Hide columns
d1
Ø Linear actuator
bd2 H7d3l1l2l3m1m2m3Grub screwLCD display
Number of positions
Max. rpm
2533,5819,53428,55,530,52522M 451000
3033,5819,53428,55,530,52522M 451000
40481228,5413464032,530M 561000
50481228,5413464032,530M 561000
60481428,5413464032,530M 561000

Build & Price

Diameter d1
Identification no.


Color
GR
OR
Diameter d1
Identification no.


Color
GR
OR

Selected Part (How to order)

Total (net)
172,98
plus VAT 32,87 €
gross 205,85 €
In stock
Weight: 0,084 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
90318080
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 9034-25-1-ORGN 9034-25-2-ORGN 9034-25-1-GRGN 9034-25-2-GRGN 9034-30-1-ORGN 9034-30-2-ORGN 9034-30-1-GRGN 9034-30-2-GRGN 9034-40-1-ORGN 9034-40-2-ORGN 9034-40-1-GRGN 9034-40-2-GRGN 9034-50-1-ORGN 9034-50-2-ORGN 9034-50-1-GRGN 9034-50-2-GRGN 9034-60-1-ORGN 9034-60-2-ORGN 9034-60-1-GRGN 9034-60-2-GR

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.