JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 339 Leveling Feet Steel, Threaded Stem not Adjustable

Photo

GN 339 Leveling Feet, Steel Material: ST - Steel
Type: KR - With plastic cap, non-gliding

Product description

Information

Leveling feet GN 339 are used for applications in cases where no jointed link is required between foot and adjusting screw.

For this reason they offer the advantage of reduced height.

The gliding and/or the non-gliding protective cap is safely fixed in the foot.

Specification

SteelST

  • Property class 5.8
  • Zinc plated, blue passivated

Hex nut ISO 4035
Steel
Zinc plated, blue passivated
__
Plastic caps

  • Type KS
    Technopolymer (Polyacetal POM)
    White (natural color) RAL 9001
  • Type KR
    Elastomer (TPE)
    73 shore A ≈
    Black

RoHS

Technical drawing

3D
Hide technical drawing
GN 339 Leveling Feet, Steel sketch

Article options / Table

Type

KSWith plastic cap, gliding
KRWith plastic cap, non-gliding
Show / Hide columns
d1d2l1l2l3l4
Type KS

Type KR
A/FStatic load
in kN
29M 630458510,436
29M 835558510,4413
36M 840659610,5413
36M 1045709610,5518

Build & Price

Open 3D configurator
Specifications

Foot diameter d1
Thread d2
Thread length l1
Type


Material

Selected Part (How to order)

Total (net)
4,81
plus VAT 0,91 €
gross 5,72 €
In stock
Weight: 0,028 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 55, valid from 1 September 2022, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.