GN 570.2 Cranked Handles Plastic

Original design
code: MT-AT

Product description

Cranked handles GN 570.2 are connected to a shaft by means of a cross pin.

Owing to the small, non-protruding steel bushing, these cranked handles are lower priced than GN 570.

Specification

Body
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature 0 °C to +90 °C
  • Black, matte finish

Hub bushing
Steel, blackened


Revolving handle
Plastic, Polyamide (PA)

  • Black, matte finish
  • Spindle steel
    Zinc plated, blue passivated

RoHS

Hide technical drawing
GN 570.2 Cranked Handles, Plastic sketch

Article options / Table

Show / Hide columns
Length ld1 H9
Bore
d2d3d4h1h2h3h4 ≈t
min.
Ø
Handle
50B 6151822,529,518,512,5351614
64B 8152026,531,517,513,5451816
80B 101824303723,513,5602318
100B 12182433,540,52514652222
130B 14263439493415652822
160B 162634,54454,53618802824

Build & Price

Cranked handle length l
Bore d1
Cranked handle length l
Bore d1

GN 110 Cross holes (special order)

f8ca6d28-dd73-48fa-98c4-bb48305c7686
Show / Hide columns
d1 H7
H11
d1 H7
H11
d2 H11d3Length l
Standard version
Length l
Handwheels DIN 950 / GN 949
to Ø 250
672,5M 34,5-
893M 55,54,5
10113M 55,54,5
12134M 66,55,5
14154M 66,55,5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft consists very often of a cross pin or a grub screw.
As a result the user is faced with relatively high costs since cross holes on operating elements are in general not readily available.
Components with cross holes to GN 110 are not only offered at very competitive prices but they also save the manufacturer unnecessary drawing work. The geometrical form of some of the operating elements, however, does not lend itself to modification to this particular standard.
The pin hole d2 H11 is drilled to suit drive spring pins.

The cross hole GN 110 is to be ordered as a separate item in shopping cart step 1 under note.
How to order: Handwheel DIN 950-GG-160-B14-A with cross hole GN 110-QE

6df6d732-25ae-4db8-8ad2-f11ca730e67b

Selected Part (How to order)

Total (net)
8,06
plus VAT 1,53 €
gross 9,59 €
In stock
ELESA Code: 44053
Description: MT.50-AT
Weight: 0,064 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 570.2-50-B6GN 570.2-64-B8GN 570.2-80-B10GN 570.2-100-B12GN 570.2-130-B14GN 570.2-160-B16

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.