GN 471.1 Cranked Handles Zinc Die Casting

Bohrungskennzeichen: B - Bore

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Cranked handles GN 471.1 are used for making adjustments or driving mechanisms.

The crank movement is transmitted via the revolving cylindrical handle. The revolving handle body can be held firmly and securely while cranking.

Cranked handles can also be ordered with cross holes GN 110.

Specification

Body
Zinc die casting

  • Powder coated
    black, textured finish
  • Contact face of hub machined

Revolving handle GN 598
Plastic, Polypropylen (PP)

  • Black, matte finish
  • Spindle steel
    Zinc plated, blue passivated

RoHS

Hide technical drawing
GN 471.1 Cranked Handles, Zinc Die Casting sketch

Article options / Table

Show / Hide columns
Length ld1 H7
Bore
H11
Square
d2d3h1h2h3h4 ≈Ø
Handle
GN 598
50B 8V 8161818101028,514
64B 10V 10192220111242,518
80B 10V 10232624141452,521
100B 12V 12273028171567,523

Build & Price

Cranked handle length l
Bore d1
Square s
Cranked handle length l
Bore d1
Square s

GN 110 Cross holes (special order)

f8ca6d28-dd73-48fa-98c4-bb48305c7686
Show / Hide columns
d1 H7
H11
d1 H7
H11
d2 H11d3Length l
Standard version
Length l
Handwheels DIN 950 / GN 949
to Ø 250
672,5M 34,5-
893M 55,54,5
10113M 55,54,5
12134M 66,55,5
14154M 66,55,5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft consists very often of a cross pin or a grub screw.
As a result the user is faced with relatively high costs since cross holes on operating elements are in general not readily available.
Components with cross holes to GN 110 are not only offered at very competitive prices but they also save the manufacturer unnecessary drawing work. The geometrical form of some of the operating elements, however, does not lend itself to modification to this particular standard.
The pin hole d2 H11 is drilled to suit drive spring pins.

The cross hole GN 110 is to be ordered as a separate item in shopping cart step 1 under note.
How to order: Handwheel DIN 950-GG-160-B14-A with cross hole GN 110-QE

6df6d732-25ae-4db8-8ad2-f11ca730e67b

Selected Part (How to order)

Total (net)
7,95
plus VAT 1,51 €
gross 9,46 €
In stock
incl. material surcharge: 0,10 €
The material surcharge is already included in the price.
Weight: 0,058 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 471.1-50-B8GN 471.1-50-V8GN 471.1-64-B10GN 471.1-64-V10GN 471.1-80-B10GN 471.1-80-V10GN 471.1-100-B12GN 471.1-100-V12

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.