JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 297 Bevel Gear Wheels with Spiral Bevel for Linear Actuators / Transfer Units with Angular Gear

Photo

GN 297 Bevel Gear Wheels for Linear Actuators/ Transfer Units Type: R - Bevel gear wheel, right-hand pitch
Type: R - Bevel gear wheel, right-hand pitch
GN 297 Bevel Gear Wheels for Linear Actuators/ Transfer Units Type: R - Bevel gear wheel, right-hand pitch GN 297 Bevel Gear Wheels for Linear Actuators/ Transfer Units Type: L - Bevel gear wheel, left-hand pitch GN 297 Bevel Gear Wheels for Linear Actuators/ Transfer Units Type: T - Set of bevel gears, 3 bevel gears, 1 x right-hand, 2 x left-hand pitch GN 297 Bevel Gear Wheels for Linear Actuators/ Transfer Units Type: W - Set of bevel gears, 2 bevel gears, 1 x right-hand, 1 x left-hand pitch

Product description

Information

Bevel gear wheels GN 297 are used for angular / T-gears in connection with linear actuators / transfer units GN 391 and housings GN 298.

The spiral bevel facilitates both setting the desired clearance and locating the correct position of the bevel gears. Also, gears set up this way run with extremely low noise levels.

Two bevel gears are needed for an angular gear, three bevel gears are needed for a T-gear. These are available as set in type W resp. type T.

Please note that only bevel gears wheels with different pitches can be paired. The transmission ratio is always 1:1 because the bevel gears always have the same number of teeth.

Specification

Steel
Hardened


Teeth milled


RoHS

Technical drawing

3D
Hide technical drawing
GN 297 Bevel Gear Wheels for Linear Actuators/ Transfer Units sketch

Article options / Table

Type

RBevel gear wheel, right-hand pitch
LBevel gear wheel, left-hand pitch
WSet of bevel gears, 2 bevel gears, 1 x right-hand, 1 x left-hand pitch
TSet of bevel gears, 3 bevel gears, 1 x right-hand, 2 x left-hand pitch
Show / Hide columns
d1
Ø Linear actuator /
Transfer unit
d2d3 H7
Bore with
keyway
bd4l1l2
1814,5K 62M 41116
3025K 82M 61925
40 / 5033K 124M 623,531
6040K 145M 62839

Build & Price

Open 3D configurator
Diameter d2
Bore d3
Type




Application examples for transfer units and angular gears

MD291_AN-23040-1

Two parallel sliding linear actuators GN 291 are connected with a transfer unit GN 391.
The angular housings GN 298-W including the bevel gear wheels GN 297 and another transfer unit GN 391 connect the handwheel with the system. The handwheel is placed in a rectangular position to the moving axes.

MD291_AN-23036-1

Two flanged linear actuator connectors GN 146.1 are moved parallel. For this two linear actuators GN 291 are connected with a transfer unit GN 391.

The T- and angular gear GN 298-T/-W including the bevel gear wheels GN 297 and another transfer unit GN 391 connect the handwheel with the system. The handwheel is placed in a parallel position to the moving axes.

Selected Part (How to order)

Total (net)
18,37
plus VAT 3,49 €
gross 21,86 €
In stock
Weight: 0,009 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84839089