JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 365 Arch Handles Plastic

Photo

GN 365 Arch Handles, Plastic Color of the cover cap: DSG - Black-gray, RAL 7021, matte finish
Original design
code: M.479
Color of the cover cap: DSG - Black-gray, RAL 7021, matte finish
GN 365 Arch Handles, Plastic Color of the cover cap: DSG - Black-gray, RAL 7021, matte finish GN 365 Arch Handles, Plastic Color of the cover cap: DBL - Blue, RAL 5024, matte finish GN 365 Arch Handles, Plastic Color of the cover cap: DGB - Yellow, RAL 1021, matte finish GN 365 Arch Handles, Plastic Color of the cover cap: DGN - Green, RAL 6017, matte finish GN 365 Arch Handles, Plastic Color of the cover cap: DGR - Gray, RAL 7035, matte finish GN 365 Arch Handles, Plastic Color of the cover cap: DOR - Orange, RAL 2004, matte finish GN 365 Arch Handles, Plastic Color of the cover cap: DRT - Red, RAL 3000, matte finish

Product description

Information

The cover caps of arch handles GN 365 for type A are mounted on the handle, but supplied loose for type B.

Specification

Handle
Plastic, polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -30 °C to +130 °C
  • Black-gray, shiny finish, similar to RAL 7021

Bushing for type A
Brass


Cover cap
Plastic, Polyamide (PA)

  • Black-gray, RAL 7021, matte finishDSGDSG
  • Orange, RAL 2004, matte finishDORDOR
  • Gray, RAL 7035, matte finishDGRDGR
  • Yellow, RAL 1021, matte finishDGBDGB
  • Blue, RAL 5024, matte finishDBLDBL
  • Red, RAL 3000, matte finishDRTDRT
  • Green, RAL 6017, matte finishDGNDGN

RoHS

Technical drawing

3D
Hide technical drawing
GN 365 Arch Handles, Plastic sketch

Article options / Table

Type

AMounting from the back
BMounting from the operator's side
Show / Hide columns
l1 ±0,5d1d2bh1h2l2l3st1t2
132M 88,52352,5131731139128,5

Build & Price

Open 3D configurator
Length l1
Type


Color of the cover cap
DBL
DGB
DGN
DGR
DOR
DRT
DSG

Selected Part (How to order)

Total (net)
9,29
plus VAT 1,77 €
gross 11,06 €
In stock
ELESA Code: 37466-C1
Description: M.479/150-B-M8-C1
Weight: 0,044 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
39263000
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
GN 365-132-A-DSGGN 365-132-B-DSGGN 365-132-A-DORGN 365-132-B-DORGN 365-132-A-DGRGN 365-132-B-DGRGN 365-132-A-DGBGN 365-132-B-DGBGN 365-132-A-DBLGN 365-132-B-DBLGN 365-132-A-DRTGN 365-132-B-DRTGN 365-132-A-DGNGN 365-132-B-DGN