Elegance and safety with arch handles

Arch handles are available in the materials of plastic, aluminum, steel and special hygienic stainless steel. In other words, attractive handles can be fitted to drawers, doors, covers, panels and hoods in any work environment.
Filter products
Material
Hole distance (from - to) Hole distance
Thread (from - to) Thread

GN 565.4 Arch Handles, Aluminum Type: A - Mounting from the back (threaded blind bore)<br />Finish: SW - Black, RAL 9005, textured finish

GN 565.4

Arch Handles, Aluminum
GN 565.9 Arch Handles, Stainless Steel Type: A - Mounting from the back (threaded blind bore)

GN 565.9

Arch Handles, Stainless Steel
GN 665 Arch Handles, Aluminum Finish: SR - Silver, RAL 9006, textured finish

GN 665

Arch Handles, Aluminum
GN 424.1 Arch Handles, Steel Finish: SW - Black, RAL 9005, textured finish

GN 424.1

Arch Handles, Steel
GN 365 Arch Handles, Plastic Color of the cover cap: DSG - Black-gray, RAL 7021, matte finish

GN 365

Arch Handles, Plastic