JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 5338 Setting Knobs

Photo

GN 5338 Setting Knobs, Plastic Type: S - With face and pointer
ELESA original design
code: VC.192+F / VC.192+IN
Type: S - With face and pointer
GN 5338 Setting Knobs, Plastic Type: S - With face and pointer GN 5338 Setting Knobs, Plastic Type: Z - With pointer

Product description

Information

Setting knobs GN 5338 are very appealing with a good gripping feel. The manufacturing technique has made it possible to produce them with no visible flash mark.

The indicator element is slid onto the handle hub and secured against rotation.

Two studs with a serrated point ensure proper fastening on the shaft.

Specification

Plastic
Knob: Duroplast (PF)
Pointer: Technoplymer (Polyamide PA)

  • Temperature resistant up to 110 °C
  • Black, shiny finish

Bushing
Brass: Size 32, 40
Steel: Size 50, 60, 70


Arrow (type S)
White


Stainless steel grub screw DIN 916
with internal hexagon and serrated point


RoHS

Technical drawing

3D
Hide technical drawing
GN 5338 Setting Knobs, Plastic sketch

Article options / Table

Type

SWith face and pointer
ZWith pointer
Show / Hide columns
d1
Type S

Type Z
d2 H9
Bore
d3d4d5d6d7eh1h2h3h4h5l1l2
32-B 61419-M 436627-3-1919-
4040B 6142125M 4456302732142425
5050B 8152530M 5567363332203031
6060B 8152732M 5707423752203738
7070B 10183035M 68010484452254245

Build & Price

Open 3D configurator
Outside diameter d1 (Type S)
Outside diameter d1 (Type Z)
Bore d2
Type


Selected Part (How to order)

Total (net)
9,57
plus VAT 1,82 €
gross 11,39 €
In stock
ELESA Code: 66211
Description: VC.192/30B-6+F
Weight: 0,033 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090