GN 5338 Setting Knobs Handle Plastic, Bushing Brass / Steel

Setting Knobs GN 5338: Handle Plastic, Bushing Brass / Steel
Original design
code: VC.192+F / VC.192+IN
Type: S - With face and pointer

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Setting knobs GN 5338 are very appealing with a good gripping feel. The manufacturing technique has made it possible to produce them with no visible flash mark.

The indicator element is slid onto the handle hub and secured against rotation.

Two studs with a serrated point ensure proper fastening on the shaft.

Specification

Handle
Plastic, phenolic resin (PF)

  • Operating temperature -20 °C to +110 °C
  • Black, shiny finish

Pointer
Plastic, Polyamide (PA)

  • Operating temperature -20 °C to +110 °C
  • Black, shiny finish
  • Arrow for type S
    in white design

Bushing

  • d1 = 32, 40: Brass
  • d1 = 50, 60, 70: Steel, blackened

Grub screw DIN 916
Stainless steel
with internal hex and serrated point


RoHS

Hide technical drawing
GN 5338 Setting Knobs, Handle plastic, Bushing brass / steel sketch

Article options / Table

Type

SWith face and pointer
ZWith pointer
Show / Hide columns
d1
Type S

Type Z
d2 H9
Bore
d3d4d5d6d7eh1h2h3h4h5l1l2
32-B 61419-M 436627-3-1919-
4040B 6142125M 4456302732142425
5050B 8152530M 5567363332203031
6060B 8152732M 5707423752203738
7070B 10183035M 68010484452254245

Build & Price

Outside diameter d1 (Type S)
Outside diameter d1 (Type Z)
Bore d2
Type


Outside diameter d1 (Type S)
Outside diameter d1 (Type Z)
Bore d2
Type


Selected Part (How to order)

Total (net)
9,95
plus VAT 1,89 €
gross 11,84 €
In stock
ELESA Code: 66211
Description: VC.192/30B-6+F
Weight: 0,033 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 5338-32-B6-SGN 5338-40-B6-SGN 5338-40-B6-ZGN 5338-50-B8-SGN 5338-50-B8-ZGN 5338-60-B8-SGN 5338-60-B8-ZGN 5338-70-B10-SGN 5338-70-B10-Z

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.