JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 534.8 Hand knobs for Positioning Indicators GN 000.8 / GN 000.3

Photo

GN 534.8 Hand Knobs for Positioning Indicators
ELESA original design
code: MBT. GXX

Product description

Information

Hand knobs GN 534.8 have a recess in the hub to accept position indicators GN 000.8 and GN 000.3.

They are made to a very high standard from the point of view of quality and design. Worth mentioning in particular is the profile of the rim which is unique for its form and function of these hand knobs.

For applications where these hand knobs are used without a position indicator, hub caps are available to shroud the hub.

Specification

Plastic
Technoplymer (Polyamide)

  • Glass fiber reinforced
  • Temperature resistant up to 100 °C
  • Black, matte finish

Bushing
Steel, blackened


Grub screw DIN 916
with internal hexagon and serrated point


RoHS

Accessory

Position Indicators GN 000.8
Position Indicators GN 000.3 (Pendulum system, digital/analog indication)

Technical drawing

3D
Hide technical drawing
GN 534.8 Hand Knobs for Positioning Indicators sketch

Article options / Table

Show / Hide columns
d1d2 H7
Bore
d3d4bl1l2l3for position indicators
GN 000.8
Size

GN 000.3
Size
60B 8182435,517,551642-
80B 10222838225866060

Build & Price

Open 3D configurator
Outside diameter d1
Bore d2

Installation sequence

  1. Install the position indicator to the spindle and fix it with the screw.

  2. Turn the spindle to the starting point (0-position).

  3. Move position indicator „by hand“ to the 0-position before mounting it.

  4. Install the position indicator into the recess of the hub and fix it with a screw. Do not apply unnecessarily excessive torque to avoid deformation of the housing!

  5. Rotate the handwheel and ascertain that the starting point of the spindle is aligned with the 0-position of the two pointers (Position Indicators GN 000.8 (Pendulum system, analog indication)) respectively pointer and counter (Position Indicators GN 000.3 (Pendulum system, digital / analog indication)).
    Should that not be the case the screw has to be loosened and the position indicator adjusted. Tighten the screw again.

Selected Part (How to order)

Total (net)
13,11
plus VAT 2,49 €
gross 15,60 €
In stock
ELESA Code: CE.30001-R
Description: MBT.60-GXX1-A8
Weight: 0,095 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090