JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 5348 Hand Knobs with Position Indicator Integrated Pendulum System, Analog Indication

Photo

GN 5348 Hand Knobs with Position Indicator Type: R - Numbers ascending clockwise
ELESA original design
code: MBT.50/GA11/MBT.70/GA12
Type: R - Numbers ascending clockwise
GN 5348 Hand Knobs with Position Indicator Type: R - Numbers ascending clockwise GN 5348 Hand Knobs with Position Indicator Type: L - Numbers ascending anti-clockwise

Product description

Information

On hand knobs with position indicator GN 5348 the measuring gear is built into the knob i.e. Hand knob and indicator are one integrated unit. Hence they are good value for money. In addition they impress by their good design.

Furthermore hand knob, pointer spindle and sight glass are manufactured as one integrated unit and ultrasonically welded. They are absolutely leak tight against spray water and corrosion proof (protection to IP67).

The pendulum system is fitted with ball bearings to give a precise reading and it can be used in temperatures of up to 60° with suitable spindles.

The reduction gear ratio shows the number of revolutions that are required by the long red pointer to make the small black pointer complete one resolution.

Installation sequence

  1. Turn the spindle to the starting point (0-position).
  2. Move the unmounted hand knob to the 0-position.
  3. Install the position indicator to the spindle and fix it with the screw.

Specification

Hand knob plastic
Technoplymer (Polyamide PA)

  • Glass fiber reinforced
  • Black, matte finish

Sight glass plastic
Technoplymer (Polyamide PA-T)

  • Glass clear, ageing proof
  • Shock resistant

Hand knob / Sight glass

  • Temperature resistant up to 100 °C
  • Oil and solvent proof
    (not suitable for alcohol)

Pointer plastic

  • Long pointer red
  • Short pointer black

Scale aluminum

  • Matte anodized
  • Graduation lines and numbers black

Bushing
Steel, blackened


Protection class IP 67


RoHS

On request

Special scales

Technical drawing

3D
Hide technical drawing
GN 5348 Hand Knobs with Position Indicator sketch

Article options / Table

Type

RNumbers ascending clockwise
LNumbers ascending anti-clockwise
Show / Hide columns
d1d2 H7
Bore
Reduction
Counting gear
d3d4d5bl1l2l3
50B 82:110:124:150:118244231,517,5486
50B 84:112:130:160:118244231,517,5486
50B 86:116:136:172:118244231,517,5486
50B 88:120:140:1100:118244231,517,5486
70B 102:110:124:150:12228603322526
70B 104:112:130:160:12228603322526
70B 106:116:136:172:12228603322526
70B 108:120:140:1100:12228603322526

Build & Price

Open 3D configurator
Outside diameter d1
Bore d2
Reduction
Type


Selected Part (How to order)

Total (net)
57,15
plus VAT 10,86 €
gross 68,01 €
In stock
ELESA Code: CE.56091
Description: MBT.50/GA11-0002-D
Weight: 0,120 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090