Length l | d1 H9 Bore | d2 | d3 | d4 | h1 | h2 | h3 | h4 ≈ | t min. | Ø Handle |
---|---|---|---|---|---|---|---|---|---|---|
50 | B 6 | 15 | 18 | 22,5 | 29,5 | 18,5 | 12,5 | 35 | 16 | 14 |
64 | B 8 | 15 | 20 | 26,5 | 31,5 | 17,5 | 13,5 | 45 | 18 | 16 |
80 | B 10 | 18 | 24 | 30 | 37 | 23,5 | 13,5 | 60 | 23 | 18 |
100 | B 12 | 18 | 24 | 33,5 | 40,5 | 25 | 14 | 65 | 22 | 22 |
130 | B 14 | 26 | 34 | 39 | 49 | 34 | 15 | 65 | 28 | 22 |
160 | B 16 | 26 | 34,5 | 44 | 54,5 | 36 | 18 | 80 | 28 | 24 |
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Show / Hide columns
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
The connection between the operating element and the shaft consists very often of a cross pin or a grub screw. The cross hole GN 110 is to be ordered as a separate item in shopping cart step 1 under note. |
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() |
Our service team is available from Monday to Friday between 7:00 AM and 5:30 PM: +49 7723 6507 - 0