JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 646.6 Connectors / End Caps for Carrier Rail Profiles GN 646.3

Photo

GN 646.6 Connectors / End Cap or Carrier Rail Profiles Type: E - End cap
ELESA original design
code: RLT-HJ / RLT-HE
Type: E - End cap
GN 646.6 Connectors / End Cap or Carrier Rail Profiles Type: E - End cap GN 646.6 Connectors / End Cap or Carrier Rail Profiles Type: C - Connector

Product description

Information

Connectors GN 646.6 (Type C) can be used to create longer carrier profile extensions. Assembled with two screws at each profile end, the carrier profiles are interconnected without any further fastening hardware as shown in the drawing. The connecting point cannot carry any weight and must be supported from underneath.

End caps (Type E) are the preferred end finishing components for roller track or ball rail assemblies. They also cover the sharp edges of the carrier rail profiles, to create a clean, safe and finished look.

Two slotted pan-head screws ISO7049-ST2 9x13 for mounting the connectors and the end caps are included.

Specification

  • Plastic
    Technopolymer (Polyamide PA)
    • Black
    • Temperature resistant up to 90 °C

  • Pan-head screws
    Stainless steel

RoHS

Technical drawing

3D
Hide technical drawing
GN 646.6 Connectors / End Cap or Carrier Rail Profiles sketch

Article options / Table

Type

CConnector
EEnd cap

Build & Price

Open 3D configurator
Type


Selected Part (How to order)

Total (net)
1,42
plus VAT 0,27 €
gross 1,69 €
In stock
ELESA Code: 429813
Description: RLT-HE
Weight: 0,006 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84839020
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
GN 646.6-CGN 646.6-E