Brakes GN 646.5 will reduce the speed of the material conveyed, disrupt or stop the transporting altogether. They are mounted by snapping them into the roller track
In type A (without stop), the brakes can also be mounted on the bottom side of the roller track. This, however, works only for roller tracks GN 646.1 made of polyurethane (TPU).
Specification
Plastic
Technopolymer (Polyamide PA)
Black
Temperature resistant up to 90 °C
RoHS
Hide technical drawing
Article options / Table
Type
A
Without stopper
B
with stopper
Build & Price
Selected Part (How to order)
Total (net)
4,33
€
plus VAT 0,82 € gross 5,15 €
Delivery time 3-7 days
ELESA Code: 429836
Description: RLT-BR
Weight: 0,012 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed. If you do need weight details, please contact our Sales Department! Phone+49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84839020
Please note our order discounts.
With a total value (net) per order: from 175,00 € -> 10 % discount from 275,00 € -> 20 % discount from 375,00 € -> 30 % discount
Surcharge for small volume purchases: -> 15,00 Euro for value of goods less than 25,00 € -> 10,00 Euro for value of goods from 25,00 to 49,99 €