JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 727 Control Knobs with Adjustable Spindle

Photo

GN 727 Control Knobs with Adjustable Spindle, Aluminum / Steel Type: A - Mounting hole parallel to the spindle axle
Coding: SL - With scale 0,1....0,9, 50 graduations ascending anti-clockwise
Type: A - Mounting hole parallel to the spindle axle
Coding: SL - With scale 0,1....0,9, 50 graduations ascending anti-clockwise
GN 727 Control Knobs with Adjustable Spindle, Aluminum / Steel Type: A - Mounting hole parallel to the spindle axle
Coding: SL - With scale 0,1....0,9, 50 graduations ascending anti-clockwise GN 727 Control Knobs with Adjustable Spindle, Aluminum / Steel Type: A - Mounting hole parallel to the spindle axle
Coding: SR - With scale 0,1....0,9, 50 graduations ascending clockwise GN 727 Control Knobs with Adjustable Spindle, Aluminum / Steel Type: B - Mounting hole vertical to the spindle axle
Coding: SL - With scale 0,1....0,9, 50 graduations ascending anti-clockwise GN 727 Control Knobs with Adjustable Spindle, Aluminum / Steel Type: B - Mounting hole vertical to the spindle axle
Coding: SR - With scale 0,1....0,9, 50 graduations ascending clockwise GN 727 Control Knobs with Adjustable Spindle, Aluminum / Steel Type: S1 - Mounting with hex head screw
Coding: SL - With scale 0,1....0,9, 50 graduations ascending anti-clockwise GN 727 Control Knobs with Adjustable Spindle, Aluminum / Steel Type: S1 - Mounting with hex head screw
Coding: SR - With scale 0,1....0,9, 50 graduations ascending clockwise

Product description

Information

Control knobs with adjustable spindle GN 727 allow precise adjustment or aligning i. e. of a positive stop. The spindle thread is without backlash.

The graduations on the control knob are non-abrasive and well legible,

The light gray cover shrouds the fixing components as well as the shaft end.

Regarding design, numbering run, numbering position and mubering sequence of the scale please see the layout for scale rings on the order sheet "How to Order Graduations".

Specification

Body
Steel
Matte chrome plated


Spindle
Steel
Plain


Control knob
Aluminum
Anodized, black


Hexagon head screw
Steel
Zinc plated, blue passivated


Scales engraved with laser precision


Cover cap
Plastic, light gray


RoHS

Technical drawing

3D
Hide technical drawing
GN 727 Control Knobs with Adjustable Spindle, Aluminum / Steel sketch

Article options / Table

Type

AMounting hole parallel to the spindle axle
BMounting hole vertical to the spindle axle
S1Mounting with hex head screw

Coding

SRWith scale 0,1....0,9, 50 graduations ascending clockwise
SLWith scale 0,1....0,9, 50 graduations ascending anti-clockwise
Show / Hide columns
d1d2d3d4d5d6d7d8 -0,05
Spigot
d9b1b2hk1k2l1 +0,2l2l3l4l5A/Fw
Adjustable
range
27M 6M 12 x 16,4184,3381912,510204,328225419,537,50,512210
34M 8M 16 x 18,5235,3502418,311254,236306723,545,50,512715

Build & Price

Open 3D configurator
Outside diameter d1
Type



Coding


Graduations - „How to Order“

MD164_SB-15361-1

Information

The size of numbers and length of graduations depend on the number of graduations, quantity of numbers and the scale ring diameter.
The scales are engraved with laser precision.

Selected Part (How to order)

Total (net)
65,08
plus VAT 12,37 €
gross 77,45 €
In stock
incl. material surcharge: 0,19 €
The material surcharge is already included in the price.
Weight: 0,103 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090