JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 900.1 Fastening Units for Adjustable Slide Units GN 900, Aluminum

Photo

GN 900.1 Fastening Units, Aluminum Type: A - With Bore for Cap Screw
Type: A - With Bore for Cap Screw
GN 900.1 Fastening Units, Aluminum Type: A - With Bore for Cap Screw GN 900.1 Fastening Units, Aluminum Type: B - With mounting thread

Product description

Information

Fastening units GN 900.1 are fitted to the base of the adjustable slide units GN 900 from the operator’s side.

The mounting is made on the outside ledge of the slide so that the inner slide can still be moved.

A fastening unit GN 900.1 consists of two mounting rails. Four Stainless Steel-cap screws are included.

Specification

Aluminum
Anodized, natural color


Socket cap screws DIN 912
Stainless steel


RoHS

Technical drawing

3D
Hide technical drawing
GN 900.1 Fastening Units, Aluminum sketch

Article options / Table

Type

AWith Bore for Cap Screw
BWith mounting thread
Show / Hide columns
b
Size of
the slide
l1d1
Socket cap screws
DIN 912
d2hl2l3l4l5
30412,7M 2,54,235,44135,46,5
50673,3M 3758675810
801054,5M 412,5921059214,5
1201455,5M 513,8131,8145131,814,5

Build & Price

Open 3D configurator
Width b
Length l1
Type


Selected Part (How to order)

Total (net)
15,42
plus VAT 2,93 €
gross 18,35 €
In stock
Weight: 0,007 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84798997