GN 900.1 Fastening Units for Adjustable Slide Units GN 900, Aluminum

Fastening Units GN 900.1: for Adjustable Slide Units GN 900, Aluminum
Type: A - With Bore for Cap Screw

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

Fastening units GN 900.1 are fitted to the base of the adjustable slide units GN 900 from the operator’s side.

The mounting is made on the outside ledge of the slide so that the inner slide can still be moved.

A fastening unit GN 900.1 consists of two mounting rails. Four Stainless Steel-cap screws are included.

Specification

Aluminum
Anodized, natural color


Socket cap screws DIN 912
Stainless steel


RoHS

Hide technical drawing
GN 900.1 Fastening Units, Aluminum sketch

Article options / Table

Type

AWith Bore for Cap Screw
BWith mounting thread
Show / Hide columns
b
Size of
the slide
l1d1
Socket cap screws
DIN 912
d2hl2l3l4l5
30412,7M 2,54,235,44135,46,5
50673,3M 3758675810
801054,5M 412,5921059214,5
1201455,5M 513,8131,8145131,814,5

Build & Price

Width b
Length l1
Type


Width b
Length l1
Type


Selected Part (How to order)

Total (net)
16,11
plus VAT 3,06 €
gross 19,17 €
In stock
Weight: 0,007 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84798997
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.