JW Winco

Our customers in the USA are serviced by JW Winco. Please, use the website jwwinco.com

GN 900.5 Rotary Plates for Adjustable Slide Units GN 900, Aluminum

Photo

GN 900.5 Rotary Plates, Aluminum

Product description

Information

Rotary plates GN 900.5 allow rotation of one of the adjustable slide units at an offset angle to the other. This offers an additional possible axis configuration.

The alternative adaptor consists of two plates connected together in the center so they may be rotated. The lower plate is clamped to the lower sliding part, while the upper one is clamped to the stationary base of the upper sliding unit.

All parts required are included.

Specification

Aluminum
Anodized, natural color


Socket head cap screws DIN 912
Stainless steel


RoHS

Technical drawing

3D
Hide technical drawing
GN 900.5 Rotary Plates, Aluminum sketch

Article options / Table

Show / Hide columns
b
Size of
the slides
l1d
Socket cap screws
DIN 912
h1h2h3l2s
3041M 2,518,4104,235,46
5067M 328147589
80105M 4391412,5929
120145M 547,62013,8131,812

Build & Price

Open 3D configurator
Width b
Length l1

Selected Part (How to order)

Total (net)
278,32
plus VAT 52,88 €
gross 331,20 €
Ask for delivery time
Weight: 0,057 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84798997