GN 750 Control Levers Steel

Type: N - Cover plain

Click on a variant image to view it in the main product display area or use tab keys to navigate through product variants

Product description

The cover of the control hubs GN 750 conceals fastening elements (see installation examples) as well as protruding and receding shafts. It is also suitable for printing characters and symbols.

During installation, the cover is pressed in by hand. For removal, it can be lifted off at the recess using a screwdriver.

Specification

Hub / Shaft
Steel
Blackened


Cover
Plastic, polyamid (PA)
Light gray


Cylindrical knob GN 519
Plastic, phenolic resin (PF)
Black, shiny finish


RoHS

On request

  • Control lever versions
    of the assembly examples
Hide technical drawing
GN 750 Control Levers, Steel sketch

Article options / Table

Bore code

BWithout keyway
KWith keyway DIN 6885-1 P9
VWith square DIN 79

Type

MCover with indicator point
NCover plain
Show / Hide columns
d1d2
Bore H7
Square H11
d3d4d5d6h1h2h3h4Length l
3210-252318821154,24384
40101232302192519454106
5014164037,5231128223,863130

Build & Price

Gear lever diameter d1
Bore code



d2
Type


Gear lever diameter d1
Bore code



d2
Type


Assembly examples

f369aa74-0751-4cb5-864c-c0a7c609763e

Control levers GN 750 with Spring Plungers GN 614 (spring plunger GN 614) mounted with a cross pin. The arrangement of the spring plunger facilitates simple installation; if desired the detent cone can be drilled out from the shifting hub in situ before the plunger is fitted. The recessed shaft and the bore for the spring plunger are hidden by the cover.

0af0c9bd-18c4-4e39-89ad-ceb67159ce00

Control lever GN 750 with hub keyway / parallel key, mounted axially by Countersunk Washers GN 184, with an annular groove for attaching pins to limit the angle of rotation.

GN 110 Cross holes (special order)

f8ca6d28-dd73-48fa-98c4-bb48305c7686
Show / Hide columns
d1 H7
H11
d1 H7
H11
d2 H11d3Length l
Standard version
Length l
Handwheels DIN 950 / GN 949
to Ø 250
672,5M 34,5-
893M 55,54,5
10113M 55,54,5
12134M 66,55,5
14154M 66,55,5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft consists very often of a cross pin or a grub screw.
As a result the user is faced with relatively high costs since cross holes on operating elements are in general not readily available.
Components with cross holes to GN 110 are not only offered at very competitive prices but they also save the manufacturer unnecessary drawing work. The geometrical form of some of the operating elements, however, does not lend itself to modification to this particular standard.
The pin hole d2 H11 is drilled to suit drive spring pins.

The cross hole GN 110 is to be ordered as a separate item in shopping cart step 1 under note.
How to order: Handwheel DIN 950-GG-160-B14-A with cross hole GN 110-QE

6df6d732-25ae-4db8-8ad2-f11ca730e67b

Selected Part (How to order)

Total (net)
13,49
plus VAT 2,56 €
gross 16,05 €
In stock
Weight: 0,123 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879059
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 750-32-B10-MGN 750-32-B10-NGN 750-32-K10-MGN 750-32-K10-NGN 750-32-V10-MGN 750-32-V10-NGN 750-40-B10-MGN 750-40-B10-NGN 750-40-K10-MGN 750-40-K10-NGN 750-40-V10-MGN 750-40-V10-NGN 750-40-B12-MGN 750-40-B12-NGN 750-40-K12-MGN 750-40-K12-NGN 750-40-V12-MGN 750-40-V12-NGN 750-50-B14-MGN 750-50-B14-NGN 750-50-K14-MGN 750-50-K14-NGN 750-50-V14-MGN 750-50-V14-NGN 750-50-B16-MGN 750-50-B16-NGN 750-50-K16-MGN 750-50-K16-NGN 750-50-V16-MGN 750-50-V16-N

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.