GN 512 Gear Levers Plastic

Original design
code: LBR.

Product description

Specification

Hub
Plastic, polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature -20 °C to +110 °C
  • Black, shiny finish

Hub bushing
Steel, blackened


Shaft
Steel, matte chrome plated


Cover
Aluminum

  • Anodized, natural color
  • Self-adhesive

Cylindrical knob GN 519
Plastic, phenolic resin (PF)
Black, shiny finish


RoHS

On request

  • Gear lever versions
    of the assembly examples
Hide technical drawing
GN 512 Gear Levers, Plastic sketch

Article options / Table

Bore code

BWithout keyway
KWith keyway DIN 6885-1 P9
VWith square DIN 79
Show / Hide columns
d1d2
Bore H7
Square H11
d3d4d5d6h1h2
-0,2
h3
+0,5
h4kLength lrsw
37810121821105200,517,846268113,84,325°
45812152225106250,522,8523210817,5720°
541014182631128300,527,8613912720,27,320°
7518--30421410380,534,88055170261520°

Build & Price

Gear lever diameter d1
Bore code



d2
Gear lever diameter d1
Bore code



d2

Assembly examples

Sketch GN 512

GN 512 gear lever attached with keyway / adjusting spring, using Countersunk Washers GN 184.

GN 512 gear lever with ball and spring snap mechanism for indexing the gearing angle, attached with cross pin. The cross pin is to be attached at an angle of 45° to the shaft axis. These parts are not included in the delivery and must be ordered separately.

GN 512 gear lever in special design, without steel bushing with injected blind hole and driver surface. This model is a very reasonably priced solution.

Selected Part (How to order)

Total (net)
12,31
plus VAT 2,34 €
gross 14,65 €
In stock
ELESA Code: 33101
Description: LBR.37/85 A-8
Weight: 0,076 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
84879090
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
Save as favourite
Recommend a product

Please enter the code you can find in the picture.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 512-37-B8GN 512-37-K8GN 512-37-V8GN 512-37-B10GN 512-37-K10GN 512-37-V10GN 512-37-B12GN 512-37-K12GN 512-37-V12GN 512-45-B8GN 512-45-K8GN 512-45-V8GN 512-45-B12GN 512-45-K12GN 512-45-V12GN 512-45-B15GN 512-45-K15GN 512-45-V15GN 512-54-B10GN 512-54-K10GN 512-54-V10GN 512-54-B14GN 512-54-K14GN 512-54-V14GN 512-54-B18GN 512-54-K18GN 512-54-V18GN 512-75-B18GN 512-75-K18GN 512-75-V18

This could also be interesting...

Your contact

You are looking for a Ganter partner near you? Please select the country.

Ï
Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.