Because of a web page matching your requested link is no longer valid. You have been automatically redirected to the new link.

GN 713 Side Thrust Pins Steel, with Thread

Photo

GN 713 Side Thrust Pins, Steel, with Thread Type: SB - Thrust pin steel, with seal
Type: SB - Thrust pin steel, with seal
GN 713 Side Thrust Pins, Steel, with Thread Type: SB - Thrust pin steel, with seal GN 713 Side Thrust Pins, Steel, with Thread Type: SA - Thrust pin steel, without seal

Product description

Information

Spring loaded side thrust pins GN713 are versatile and practical elements for holding, positioning and clamping workpieces.

They eliminate costly alternatives, are space saving and simple to install. The protruding height of the thrust pin can be adjusted with the threaded body.

For mounting the side thrust pins a suitable mounting tool GN 713.1 is available (see table).

Specification

Housing
Steel
Zinc plated, blue passivated


Thrust pin
Steel, hardened
Zinc plated, blue passivated


Thrust spring
Side thrust force light
Stainless steel AISI 301
Side thrust force medium
Spring steel blackened
Side thrust force heavy
Spring steel zinc plated, blue passivated


Seal
Chloroprene rubber (CR)


RoHS

Accessory

Mounting Tools GN 713.1 (Code no. see table)

Technical drawing

3D
Hide technical drawing
GN 713 Side Thrust Pins, Steel, with Thread sketch

Article options / Table

Type

SBThrust pin steel, with seal
SA*Thrust pin steel, without seal
Show / Hide columns
d1Side thrust force F0 in N ≈
at l2
l1  -2d2a1a2
5205010011,51926,5*M 122,55,7
6407510011,51926,5*M 1237,7
101001502051831,545*M 18 x 1,5510,7
Show / Hide columns
d1kl2l3swx1x2Code No. for
spanner
51.5 x 45°6,76101,61,71,3GN 713.1-5.6
61.5 x 45°10,710101,81,91,4GN 713.1-5.6
102 x 45°16,716163,23,42,7GN 713.1-10
* not available from stock, requires a minimum order quantity

Build & Price

Open 3D configurator
Outside diameter d1
Side thrust force
Thread engagement l1
Type


Technical and Assembly Instructions

b781ac79-c91a-4b86-924f-4cc03038ef63

w = Movement of pin
F = Side thrust in N
F0 = Initial thrust
1,1 x F0 = End thrust
a2 - a1 = Clamping range for workpiece
x = Distance centre line – Thrust point at w/2
x1 for highest thrust point (a1)
x2 for lowest thrust point (a2)
l0 = Distance end stop – Bore of side thrust bush pin
l0 = lm + x
lm = average length of workpiece (lmax + lmin) / 2

For contact points (workpiece height) between a1 and a2 a value for x has to be used lying between x1 and x2 (interpolation).

1acb6aab-9032-4963-bea4-562f5d987697

By observing the above values the full movement of the side thrust pin will be available to cover the tolerance of the workpiece.

980b02e0-f89c-452a-bf03-8394519217d5

For inserting the side thrust pins the use of Mounting Tools GN 715.1 or Mounting Tools GN 713.1 is recommended.

Selected Part (How to order)

Total (net)
7,78
plus VAT 1,48 €
gross 9,26 €
In stock
Weight: 0,003 kg
If this article is new in our product range, it may happen that details concerning weight are as yet not listed.
If you do need weight details, please contact our Sales Department!
Phone +49 7723 6507 - 0
RoHS: Yes
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances).
Customs tariff number
73181900
Please note our order discounts.
With a total value (net) per order:
from 175,00 € -> 10 % discount
from 275,00 € -> 20 % discount
from 375,00 € -> 30 % discount

Surcharge for small volume purchases:
-> 15,00 Euro
for value of goods less than 25,00 €
-> 10,00 Euro
for value of goods from 25,00 to 49,99 €
All prices in accordance with our price list No. 56, valid from 1 September 2024, plus VAT only valid for Germany.

CAD data

Other data formats

Quick-Login

For getting CAD data please enter you Email address. But we would be pleased, if you are fully registered.

Please enter the code you can find in the picture.

CAD Download Tutorial About CAD-Downloads
Save as favourite

Please enter the code you can find in the picture.

Do you find your product ?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM: +49 7723 6507 - 0

To the customised elements | To the contact persons

GN 713-5-20-11,5-SBGN 713-5-20-11,5-SAGN 713-5-20-19-SBGN 713-5-20-19-SAGN 713-5-20-26,5-SBGN 713-5-20-26,5-SAGN 713-5-50-11,5-SBGN 713-5-50-11,5-SAGN 713-5-50-19-SBGN 713-5-50-19-SAGN 713-5-50-26,5-SBGN 713-5-50-26,5-SAGN 713-5-100-11,5-SBGN 713-5-100-11,5-SAGN 713-5-100-19-SBGN 713-5-100-19-SAGN 713-5-100-26,5-SBGN 713-5-100-26,5-SAGN 713-6-40-11,5-SBGN 713-6-40-11,5-SAGN 713-6-40-19-SBGN 713-6-40-19-SAGN 713-6-40-26,5-SBGN 713-6-40-26,5-SAGN 713-6-75-11,5-SBGN 713-6-75-11,5-SAGN 713-6-75-19-SBGN 713-6-75-19-SAGN 713-6-75-26,5-SBGN 713-6-75-26,5-SAGN 713-6-100-11,5-SBGN 713-6-100-11,5-SAGN 713-6-100-19-SBGN 713-6-100-19-SAGN 713-6-100-26,5-SBGN 713-6-100-26,5-SAGN 713-10-100-18-SBGN 713-10-100-18-SAGN 713-10-100-31,5-SBGN 713-10-100-31,5-SAGN 713-10-100-45-SBGN 713-10-100-45-SAGN 713-10-150-18-SBGN 713-10-150-18-SAGN 713-10-150-31,5-SBGN 713-10-150-31,5-SAGN 713-10-150-45-SBGN 713-10-150-45-SAGN 713-10-205-18-SBGN 713-10-205-18-SAGN 713-10-205-31,5-SBGN 713-10-205-31,5-SAGN 713-10-205-45-SBGN 713-10-205-45-SA

This could also be interesting...

recently clicked

Show all standards
Your contact

You are looking for a Ganter partner near you? Please select the country.

Ganter-Service

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM:

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.